TFBH23/23-1 | ION-B EU L 23/23 VAC
ION®-B Series Extension Unit for WCS2300 Band Applications
Specifications
Specifications
Product Classification
Product Type | Extension unit |
Product Brand | ION®-B |
General Specifications
Note | CrossBandCoupler included | Jumper (1 dB loss maximum) |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | WCS 2300 |
Voltage Range | 100 to 240 Vac |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 2350 – 2360 MHz (WCS 2300) |
Product Classification
Product Type | Extension unit |
Product Brand | ION®-B |
General Specifications
Note | CrossBandCoupler included | Jumper (1 dB loss maximum) |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | WCS 2300 |
Voltage Range | 100 to 240 Vac |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 2350 – 2360 MHz (WCS 2300) |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse