TFBH25T/25T-3 | ION-B EU L 25T/25T VDC
ION®-B Series Extension Unit for TDD 2500 Band Applications
Specifications
Specifications
Product Classification
Product Type | Extension unit |
Product Brand | ION®-B |
General Specifications
Communications Port Interface | QMA Female |
Communications Port, quantity | 8 |
Note | CrossBandCoupler included | Jumper (1 dB loss maximum) |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | TDD 2500 |
Voltage Range | -60 to -36 Vdc |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 2496 – 2690 MHz (TDD 2500) |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Extension unit |
Product Brand | ION®-B |
General Specifications
Communications Port Interface | QMA Female |
Communications Port, quantity | 8 |
Note | CrossBandCoupler included | Jumper (1 dB loss maximum) |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | TDD 2500 |
Voltage Range | -60 to -36 Vdc |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 2496 – 2690 MHz (TDD 2500) |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse