Warning Icon
This product was discontinued on: October 18, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

7715671-01 | i-POI 25/25 TDD

i-POI™ CommScope Active Intelligent Point of Interface, TDD 2500 band, LTE MIMO

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Active point of interface, intelligent
Product Brand i-POI™

General Specifications

BTS Interface Location, Rx/Tx combined Rear
BTS Interface Location, Rx/Tx separated Front | Rear
DAS Interface Location, Rx from DAS Front
DAS Interface Location, Tx combined BTS signal Front
DAS Interface, Tx to DAS QMA Female
DAS Interface, Tx to DAS, Quantity 2
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Electrical Specifications

Electrical Safety Standard EN 60950
License Band TDD 2500

Packaging and Weights

Height, packed 190 mm | 7.48 in
Width, packed 345 mm | 13.583 in
Depth, packed 640 mm | 25.197 in
Weight, gross 7.5 kg | 16.535 lb
Weight, net 5 kg | 11.023 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Active point of interface, intelligent
Product Brand i-POI™

General Specifications

BTS Interface Location, Rx/Tx combined Rear
BTS Interface Location, Rx/Tx separated Front | Rear
DAS Interface Location, Rx from DAS Front
DAS Interface Location, Tx combined BTS signal Front
DAS Interface, Tx to DAS QMA Female
DAS Interface, Tx to DAS, Quantity 2
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Electrical Specifications

Electrical Safety Standard EN 60950
License Band TDD 2500

Packaging and Weights

Height, packed 190 mm | 7.48 in
Width, packed 345 mm | 13.583 in
Depth, packed 640 mm | 25.197 in
Weight, gross 7.5 kg | 16.535 lb
Weight, net 5 kg | 11.023 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

CommScope i-POI - The worlds first integrated, intelligent BTS interface solution
CommScope i-POI - The worlds first integrated, intelligent BTS interface solution

Product Specification

Video

CommScope i-POI - The worlds first integrated, intelligent BTS interface solution
CommScope i-POI - The worlds first integrated, intelligent BTS interface solution