Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

TFAH-EU26/26-34

ION®-B Series High Power Remote Unit MIMO for LTE 2600

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Remote unit
Product Brand ION®-B

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class High

Electrical Specifications

Impedance 50 ohm
License Band LTE 2600
Voltage Range -60 to -38 Vdc

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 2500 – 2570 MHz

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 2620 – 2690 MHz

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Remote unit
Product Brand ION®-B

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class High

Electrical Specifications

Impedance 50 ohm
License Band LTE 2600
Voltage Range -60 to -38 Vdc

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 2500 – 2570 MHz

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 2620 – 2690 MHz

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification