TFAH-US85/19-14
ION®-B Series High Power Remote Unit for Cellular 850 and PCS 1900
Specifications
Specifications
Product Classification
Product Type | Remote unit |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Dimension Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band | CEL 850 | PCS 1900 |
Voltage Range | 85 to 265 Vac |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 824 – 849 MHz (CEL 850) | 1850 – 1910 MHz (PCS 1900) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 869 – 894 MHz (CEL 850) | 1930 – 1990 MHz (PCS 1900) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Remote unit |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | CEL 850 | PCS 1900 |
Voltage Range | 85 to 265 Vac |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 824 – 849 MHz (CEL 850) | 1850 – 1910 MHz (PCS 1900) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 869 – 894 MHz (CEL 850) | 1930 – 1990 MHz (PCS 1900) |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse