Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

TFAH70/80-34

ION®-B Series High Power Remote Unit for LMR700 and LMR800

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Remote unit
Product Brand ION®-B

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class High

Dimension Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band LMR 700 | LMR 800
Voltage Range -60 to -38 Vdc

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 788 – 806 MHz (LMR 700) | 806 – 824 MHz (LMR 800)

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 758 – 775 MHz (LMR 700) | 851 – 869 MHz (LMR 800)

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Remote unit
Product Brand ION®-B

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class High

Electrical Specifications

Impedance 50 ohm
License Band LMR 700 | LMR 800
Voltage Range -60 to -38 Vdc

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 788 – 806 MHz (LMR 700) | 806 – 824 MHz (LMR 800)

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 758 – 775 MHz (LMR 700) | 851 – 869 MHz (LMR 800)
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification