Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

TFAN91/18/21-14

ION®-B Series Low Power Remote Unit for EGSM 900, EGSM 1800, and UMTS

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Remote unit
Product Brand ION®-B

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class Low

Dimension Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band EGSM 900 | GSM 1800 | UMTS
Voltage Range 85 to 265 Vac

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 880 – 915 MHz (EGSM 900) | 1710 – 1785 MHz (GSM 1800) | 1920 – 1980 MHz (UMTS)

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 925 – 960 MHz (CEL 900) | 1805 – 1880 MHz (DCS 1800) | 2110 – 2170 MHz (UMTS)

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Remote unit
Product Brand ION®-B

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class Low

Electrical Specifications

Impedance 50 ohm
License Band EGSM 900 | GSM 1800 | UMTS
Voltage Range 85 to 265 Vac

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 880 – 915 MHz (EGSM 900) | 1710 – 1785 MHz (GSM 1800) | 1920 – 1980 MHz (UMTS)

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 925 – 960 MHz (CEL 900) | 1805 – 1880 MHz (DCS 1800) | 2110 – 2170 MHz (UMTS)
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification