E12F03P47
Quad Diplexer 2300-2400/2496-2690 MHz, 4.3-10 connectors
Features and Benefits
- Industry leading PIM performance
- New 4.3-10 connectors for improved PIM performance and size reduction
- Ideal for small cell applications
- Compact form factor with reduced size and weight
- Suitable for space limited applications like Metro Cell, Lamp Pole and Concealment Solution
- Designed for network modernization application, introduction of LTE 4x4 MIMO
- Quad configuration, 4x4 MIMO ready
- Clam shell configuration
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Common Port Label | Common |
Modularity | 4-Quad |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 94 mm | 3.701 in |
Width | 154.5 mm | 6.083 in |
Depth | 186.5 mm | 7.343 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | DCS 1800 | IMT 2100 | IMT 2600 | TDD 2300 | TDD 2600 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | No dc/AISG pass-through |
dc/AISG Pass-through, combiner | dc/AISG blocking on all ports |
dc/AISG Pass-through, demultiplexer | dc/AISG blocking on all ports |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | Port 2300-2400 | Port 2500-2690 |
License Band | TDD 2300, Band Pass WCS 2300, Band Pass | IMT 2600, Band Pass TDD 2600, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 2300–2400 | 2500–2690 |
Insertion Loss, typical, dB | 0.30 | 0.35 |
Return Loss, typical, dB | 20 | 20 |
Isolation, minimum, dB | 50 | 50 |
Input Power, RMS, maximum, W | 300 | 300 |
Input Power, PEP, maximum, W | 2,000 | 2,000 |
3rd Order PIM, typical, dBc | -161 | -161 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Volume | 2.7 L |
Weight, net | 4.5 kg | 9.921 lb |
Weight, without mounting hardware | 4 kg | 8.818 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Common Port Label | Common |
Modularity | 4-Quad |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 94 mm | 3.701 in |
Width | 154.5 mm | 6.083 in |
Depth | 186.5 mm | 7.343 in |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | DCS 1800 | IMT 2100 | IMT 2600 | TDD 2300 | TDD 2600 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | No dc/AISG pass-through |
dc/AISG Pass-through, combiner | dc/AISG blocking on all ports |
dc/AISG Pass-through, demultiplexer | dc/AISG blocking on all ports |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | Port 2300-2400 | Port 2500-2690 |
License Band | TDD 2300, Band Pass; WCS 2300, Band Pass | IMT 2600, Band Pass; TDD 2600, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 2300–2400 | 2500–2690 |
Insertion Loss, typical, dB | 0.30 | 0.35 |
Return Loss, typical, dB | 20 | 20 |
Isolation, minimum, dB | 50 | 50 |
Input Power, RMS, maximum, W | 300 | 300 |
Input Power, PEP, maximum, W | 2,000 | 2,000 |
3rd Order PIM, typical, dBc | -161 | -161 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Volume | 2.7 L |
Weight, net | 4.5 kg | 9.921 lb |
Weight, without mounting hardware | 4 kg | 8.818 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Other Ways to Browse