E14F11P14
Twin Multiplexer (Diplexer plus hybrid combiner) 555-2690MHz/3300-5925MHz/555-5925, 4.3-10, DC Block
Features and Benefits
- New Combining Solution to introduce 5G, 3.5GHz band
- Industry leading PIM performance
- dc/AISG blocking on all ports (DC open)
- Three Inputs and Two Combined Outputs per module
- New 4.3-10 connectors for improved PIM performance and size reduction
- Twin configuration
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Modularity | 2-Twin |
Mounting | Pole | Wall |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 160 mm | 6.299 in |
Width | 115 mm | 4.528 in |
Depth | 81 mm | 3.189 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, Band Pass | APT 700 | AWS 1700 | AWS 2000 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LAA 5000 | LMR 750 | LMR 800 | PCS 1900 | SDL 1400 | TDD 2300 | TDD 2600 | TDD 3500 | TDD 5000 | USA 600 | USA 700 | USA 750 | WCS 2300 |
Electrical Specifications, Common Port
Composite Power, RMS | 300 W |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | No dc/AISG pass-through |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | 555-2690 | 3300-5925 | 555-5925 |
License Band | APT 700, Band Pass AWS 1700, Band Pass AWS 2000, Band Pass CEL 850, Band Pass CEL 900, Band Pass DCS 1800, Band Pass EDD 800, Band Pass IMT 2100, Band Pass IMT 2600, Band Pass LMR 750, Band Pass PCS 1900, Band Pass SDL 1400, Band Pass TDD 2300, Band Pass TDD 2600, Band Pass USA 600, Band Pass USA 700, Band Pass USA 750, Band Pass WCS 2300, Band Pass | LAA 5000, Band Pass TDD 3500, Band Pass TDD 5000, Band Pass | APT 700, Band Pass AWS 1700, Band Pass AWS 2000, Band Pass CEL 850, Band Pass CEL 900, Band Pass DCS 1800, Band Pass EDD 800, Band Pass IMT 2100, Band Pass IMT 2600, Band Pass LAA 5000, Band Pass LMR 800, LNA PCS 1900, Band Pass SDL 1400, Band Pass TDD 2300, Band Pass TDD 2600, Band Pass TDD 3500, Band Pass TDD 5000, Band Pass USA 600, Band Pass USA 700, Band Pass USA 750, Band Pass WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 555–2690 | 3300–5925 | 555–5925 |
Insertion Loss, maximum, dB | 0.25 | 0.35 | 0.20 |
Coupling, dB | 3.00 | 3.00 | 3.00 |
Coupling Tolerance, dB | ±1.1 | ±1 | ±1.2 |
Total Group Delay, maximum, ns | 10 | 10 | 2 |
Return Loss, typical, dB | 20 | 20 | 20 |
Isolation, minimum, dB | 20 @ 555–2690 50 @ 3300–5925 | 20 @ 3300–5925 50 @ 555–2690 | 20 @ 3300–5925 20 @ 555–2690 |
Input Power, RMS, maximum, W | 100 | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 | 1,000 |
3rd Order PIM, typical, dBc | -161 | -161 | -161 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP68 |
Packaging and Weights
Volume | 1.5 L |
Weight, with mounting hardware | 3.4 kg | 7.496 lb |
Weight, without mounting hardware | 2.9 kg | 6.393 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Modularity | 2-Twin |
Mounting | Pole | Wall |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 160 mm | 6.299 in |
Width | 115 mm | 4.528 in |
Depth | 81 mm | 3.189 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Electrical Specifications
License Band, Band Pass | APT 700 | AWS 1700 | AWS 2000 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LAA 5000 | LMR 750 | LMR 800 | PCS 1900 | SDL 1400 | TDD 2300 | TDD 2600 | TDD 3500 | TDD 5000 | USA 600 | USA 700 | USA 750 | WCS 2300 |
Electrical Specifications, Common Port
Composite Power, RMS | 300 W |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | No dc/AISG pass-through |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | 555-2690 | 3300-5925 | 555-5925 |
License Band | APT 700, Band Pass; AWS 1700, Band Pass; AWS 2000, Band Pass; CEL 850, Band Pass; CEL 900, Band Pass; DCS 1800, Band Pass; EDD 800, Band Pass; IMT 2100, Band Pass; IMT 2600, Band Pass; LMR 750, Band Pass; PCS 1900, Band Pass; SDL 1400, Band Pass; TDD 2300, Band Pass; TDD 2600, Band Pass; USA 600, Band Pass; USA 700, Band Pass; USA 750, Band Pass; WCS 2300, Band Pass | LAA 5000, Band Pass; TDD 3500, Band Pass; TDD 5000, Band Pass | APT 700, Band Pass; AWS 1700, Band Pass; AWS 2000, Band Pass; CEL 850, Band Pass; CEL 900, Band Pass; DCS 1800, Band Pass; EDD 800, Band Pass; IMT 2100, Band Pass; IMT 2600, Band Pass; LAA 5000, Band Pass; LMR 800, LNA; PCS 1900, Band Pass; SDL 1400, Band Pass; TDD 2300, Band Pass; TDD 2600, Band Pass; TDD 3500, Band Pass; TDD 5000, Band Pass; USA 600, Band Pass; USA 700, Band Pass; USA 750, Band Pass; WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 555–2690 | 3300–5925 | 555–5925 |
Insertion Loss, maximum, dB | 0.25 | 0.35 | 0.20 |
Coupling, dB | 3.00 | 3.00 | 3.00 |
Coupling Tolerance, dB | ±1.1 | ±1 | ±1.2 |
Total Group Delay, maximum, ns | 10 | 10 | 2 |
Return Loss, typical, dB | 20 | 20 | 20 |
Isolation, minimum, dB | 20 @ 555–2690; 50 @ 3300–5925 | 20 @ 3300–5925; 50 @ 555–2690 | 20 @ 3300–5925; 20 @ 555–2690 |
Input Power, RMS, maximum, W | 100 | 100 | 100 |
Input Power, PEP, maximum, W | 1,000 | 1,000 | 1,000 |
3rd Order PIM, typical, dBc | -161 | -161 | -161 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones |
Environmental Specifications
Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP68 |
Packaging and Weights
Volume | 1.5 L |
Weight, with mounting hardware | 3.4 kg | 7.496 lb |
Weight, without mounting hardware | 2.9 kg | 6.393 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Other Ways to Browse