Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HG-SERIES-GROMMETS

Base Product

HG Series Grommets
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
Configure and display product variants of HG-SERIES-GROMMETS by selecting options

Loading...
Product
Product Type Adapter Type Cables per Hanger Diameter Range (cable 1) Diameter Range (cable 2) Nominal Size Material Type
HG-091242-158 HG-091242-158
Grommet with 1 x 9 mm hole and 2 x 23 mm holes for 1-5/8 in SnapStak or Click-on Hanger
Grommet Adapter 3 9 mm 23 mm 1-5/8 in EPDM rubber
HG-091291-158 HG-091291-158
Grommet with 1 x 9 mm hole and 1 X 29 mm hole for 1-5/8 in SnapStak or Click-on Hanger
Grommet Adapter 2 9 mm 29 mm 1-5/8 in EPDM rubber
HG-10MM-12 HG-10MM-12
Grommet with Single 10mm hole for 1/2 in Standard or Click-on Hanger
Grommet Adapter 1 10 mm NA 1/2 in EPDM rubber
HG-15MM-78 HG-15MM-78
Single Cable Grommet for a 7/8 in Snap-in or Click-on Hanger
Grommet Adapter 1 15 mm NA 7/8 in EPDM rubber
HG-164-158 HG-164-158
Grommet with 4 x 16mm Holes - Compatible with CommScope 1-5/8" Hangers
Grommet Adapter 4 16 mm NA 1-5/8 in EPDM rubber
HG-23MM-78 HG-23MM-78
Single Cable Grommet for a 7/8 in Snap-in or Click-on Hanger
Grommet Adapter 1 23 mm NA 7/8 in EPDM rubber
HG-24-114 HG-24-114
Grommet with 23.6mm hole for 1-1/4 in Standard or Click-on Hanger
Grommet Adapter 1 24 mm NA 1-1/4 in EPDM rubber
HG-27MM-114 HG-27MM-114
Single Cable Grommet with 27mm hole for a 1-1/4 in. Standard or Click-on Hanger
Grommet Adapter 1 27 mm NA 1-1/4 in EPDM rubber

Product Classification

Product Type Grommet

General Specifications

Adapter Type Adapter
Color Black

Material Specifications

Material Type EPDM rubber

Product Classification

Product Type Grommet

General Specifications

Adapter Type Adapter
Color Black

Material Specifications

Material Type EPDM rubber

Product Specification

Product Specification