Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HG-SERIES-GROMMETS

Base Product

HG Series Grommets
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
Configure and display product variants of HG-SERIES-GROMMETS by selecting options

Loading...
Product
Product Type Adapter Type Cables per Hanger Diameter Range (cable 1) Diameter Range (cable 2) Nominal Size Material Type
HG-33-114 HG-33-114
Grommet with 33mm hole for 1-1/4 in Standard or Click-on Hanger
Grommet Adapter 1 33 mm NA 1-1/4 in EPDM rubber
HG-37MM-158 HG-37MM-158
Grommet with Single 37mm hole for 1 5/8 in Standard or Click-on Hanger
Grommet Adapter 1 37 mm NA 1-5/8 in EPDM rubber
HG-38-114 HG-38-114
Grommet with 10mm hole for 1-1/4 in Standard or Click-on Hanger
Grommet Adapter 1 10 mm NA 1-1/4 in EPDM rubber
HG-38-78 HG-38-78
Grommet with Single 10mm hole for 7/8 in Standard or Click-on Hanger
Grommet Adapter 1 10 mm NA 7/8 in EPDM rubber
HG-44MM-158 HG-44MM-158
Grommet with Single 44mm hole for 1 5/8 in Standard or Click-on Hanger
Grommet Adapter 1 44 mm NA 1-5/8 in EPDM rubber
HG-58-114 HG-58-114
Grommet with 19mm hole for 1-1/4 in SnapStak or polymer block hanger
Grommet Adapter 1 19 mm NA 1-1/4 in EPDM rubber
HG-5MM-12 HG-5MM-12
Grommet with Single 5mm hole for 1/2 in Standard or Click-on Hanger
Grommet Adapter 1 5 mm NA 1/2 in EPDM rubber
HG-MSF-158 HG-MSF-158
Grommet with 1 x 25 mm, 1 x 14 mm, 1 x 12 mm, 1 x 10 mm, 1 x 8 mm and 1 X 6 mm holes for 1-5/8 in SnapStack or Click-on Hanger
Grommet Adapter 6 6 mm 14 mm 1-5/8 in EPDM rubber

Product Classification

Product Type Grommet

General Specifications

Adapter Type Adapter
Color Black

Material Specifications

Material Type EPDM rubber

Product Classification

Product Type Grommet

General Specifications

Adapter Type Adapter
Color Black

Material Specifications

Material Type EPDM rubber

Product Specification

Product Specification