Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CLAMP-SERIES-HANGER-BLOCKS

Base Product

KwikClamp™ Series Hangers
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
Configure and display product variants of CLAMP-SERIES-HANGER-BLOCKS by selecting options

Loading...
Product
Product Brand Product Type Material Type Hanger Type Mounting Compatible Cable Diameter Range Nominal Size Maximum Stack Height
F-CLAMP-A-1B F-CLAMP-A-1B
KwikClamp™ Hanger for power & fiber cables, 4.5-9 mm, single stack, round or flat mounting; includes hardware
KwikClamp™ Hanger kit EPDM rubber | Engineered plastic | Stainless steel KwikClamp™ hanger 3–25 mm angle iron | 3–25 mm flat plate | Round Member 8-25 mm 4.5–9 mm 1
F-CLAMP-A-2B F-CLAMP-A-2B
KwikClamp™ Hanger for power & fiber cables, 4.5-9 mm, double stack, round or flat mounting; includes hardware
KwikClamp™ Hanger kit EPDM rubber | Engineered plastic | Stainless steel KwikClamp™ hanger 3–25 mm angle iron | 3–25 mm flat plate | Round Member 8-25 mm 4.5–9 mm 2
F-CLAMP-A-3B F-CLAMP-A-3B
KwikClamp™ Hanger for power & fiber cables, 4.5-9 mm, triple stack, round or flat mounting; includes hardware
KwikClamp™ Hanger kit EPDM rubber | Engineered plastic | Stainless steel KwikClamp™ hanger 3–25 mm angle iron | 3–25 mm flat plate | Round Member 8-25 mm 4.5–9 mm 3
F-CLAMP-A-4B F-CLAMP-A-4B
KwikClamp™ Hanger for power & fiber cables, 4.5-9 mm, quadruple stack, round or flat mounting; includes hardware
KwikClamp™ Hanger kit EPDM rubber | Engineered plastic | Stainless steel KwikClamp™ hanger 3–25 mm angle iron | 3–25 mm flat plate | Round Member 8-25 mm 4.5–9 mm 4
F-CLAMP-A2-1B F-CLAMP-A2-1B
KwikClamp™ Hanger for power & fiber cables, 4.5-9 mm, double block (alongside each other); single block; includes hardware
KwikClamp™ Hanger kit Engineered plastic | Stainless steel KwikClamp™ hanger 3–25 mm angle iron | 3–25 mm flat plate | Round Member 8-25 mm 4.5–9 mm 1
F-CLAMP-A2-2B F-CLAMP-A2-2B
KwikClamp™ Hanger for power & fiber cables, two 4.5-9 mm holes (alongside each other), double block; includes hardware
KwikClamp™ Hanger kit Engineered plastic | Stainless steel KwikClamp™ hanger 3–25 mm angle iron | 3–25 mm flat plate | Round Member 8-25 mm 4.5–9 mm 2
F-CLAMP-A2-3B F-CLAMP-A2-3B
KwikClamp™ Hanger for power & fiber cables, two 4.5-9 mm holes (alongside each other), triple block; includes hardware
KwikClamp™ Hanger kit Engineered plastic | Stainless steel KwikClamp™ hanger 3–25 mm angle iron | 3–25 mm flat plate | Round Member 8-25 mm 4.5–9 mm 3
F-CLAMP-A2A2CC-4B F-CLAMP-A2A2CC-4B
KwikClamp™ Hanger for power & fiber cables, one 7-9 mm hole and one 22-34 mm hole (alongside each other), quadruple block; includes hardware
KwikClamp™ Hanger kit EPDM rubber | Engineered plastic | Stainless steel KwikClamp™ hanger 3–25 mm angle iron | 3–25 mm flat plate | Round Member 8-25 mm 22–34 mm | 7–9 mm 4

Product Classification

Product Type Hanger kit
Product Brand KwikClamp™

General Specifications

Cables per Hanger 1
Color Black
Hanger Type KwikClamp™ hanger

Material Specifications

Material Type Engineered plastic | Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Product Classification

Product Type Hanger kit
Product Brand KwikClamp™

General Specifications

Cables per Hanger 1
Color Black
Hanger Type KwikClamp™ hanger

Material Specifications

Material Type Engineered plastic | Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Product Specification

Product Specification