Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

ENTRY-PANEL-SERIES

Base Product

Cable Entrance Panels and Hardware
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
Configure and display product variants of ENTRY-PANEL-SERIES by selecting options

Loading...
Product
Product Brand Product Type Number of Ports Entry Panel Port Size Panel Type
252138 252138
Eight 4" Port Entrance Panel, 2 x 4
I-Line Entrance panel 8 101.6 mm | 4 in Multiple
252139 252139
Tweleve 4" Port Entrance Panel, 3 x 4
I-Line Entrance panel 12 101.6 mm | 4 in Multiple
CAP-4 CAP-4
Snap-in Entry Port Cap, 4 in
Port cap 101.6 mm | 4 in Multiple
SCE-114 SCE-114
Single Entrance Assembly for 1-1/4 in coaxial cable
Entrance panel 1 101.6 mm | 4 in Single
SCE-12 SCE-12
Single Entrance Assembly for 1/2 in coaxial cable
Entrance panel 1 101.6 mm | 4 in Single
SCE-158 SCE-158
Single Entrance Assembly for 1-5/8 in coaxial cable
Entrance panel 1 101.6 mm | 4 in Single
SCE-78 SCE-78
Single Entrance Assembly for 7/8 in coaxial cable
Entrance panel 1 101.6 mm | 4 in Single

Product Classification

Product Type Entrance panel

General Specifications

Color Gray
Entry Panel Port Size 101.600 mm | 4 in

Material Specifications

Material Type Aluminum

Environmental Specifications

Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Product Classification

Product Type Entrance panel

General Specifications

Color Gray
Entry Panel Port Size 101.600 mm | 4 in

Material Specifications

Material Type Aluminum

Environmental Specifications

Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66

Product Specification

Product Specification