Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GROUNDING-BUSS-SERIES

Base Product

Universal Ground Buss Bar Kits

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of GROUNDING-BUSS-SERIES by selecting options

Loading...
Product
Product Brand Product Type Material Type Length Height Hole Size
UGBKIT-0212 UGBKIT-0212
Copper Ground Buss Bar, 1/4 in x 2 in x 12 in (6.4 mm x 50.8 mm x 304.8 mm)
HELIAX® Grounding bar Copper 304.8 mm | 12 in 50.8 mm | 2 in 7/16 in
UGBKIT-0212-T UGBKIT-0212-T
Tinned Copper Ground Buss Bar, 1/4 in x 2 in x 12 in (6.4 mm x 50.8 mm x 304.8 mm)
HELIAX® Grounding bar Tinned copper 304.8 mm | 12 in 50.8 mm | 2 in 7/16 in
UGBKIT-0214 UGBKIT-0214
Copper Ground Buss Bar, 1/4 in x 2 in x 14 in (6.4 mm x 50.8 mm x 355.6 mm)
HELIAX® Grounding bar Copper 355.6 mm | 14 in 50.8 mm | 2 in 7/16 in | 7/16 in x 5/8 in
UGBKIT-0214-G UGBKIT-0214-G
Galvanized Ground Buss Bar Kit, 1/4 in x 2 in x 14 in
HELIAX® Grounding bar Galvanized steel 355.6 mm | 14 in 50.8 mm | 2 in 7/16 in | 7/16 in x 5/8 in
UGBKIT-0214-T UGBKIT-0214-T
Tinned Copper Ground Buss Bar, 1/4 in x 2 in x 14 in (6.4 mm x 50.8 mm x 355.6 mm)
HELIAX® Grounding bar Tinned copper 355.6 mm | 14 in 50.8 mm | 2 in 7/16 in | 7/16 in x 5/8 in
UGBKIT-0412 UGBKIT-0412
Copper Ground Buss Bar, 1/4 in x 4 in x 12 in (6.4 mm x 101.6 mm x 304.8 mm)
HELIAX® Grounding bar Copper 304.8 mm | 12 in 101.6 mm | 4 in 7/16 in | 7/16 in x 5/8 in
UGBKIT-0412-G UGBKIT-0412-G
Galvanized Ground Buss Bar Kit, 1/4 in x 4 in x 12 in
HELIAX® Grounding bar Galvanized steel 304.800 mm | 12 in 101.600 mm | 4 in 7/16 in | 7/16 in x 5/8 in
UGBKIT-0412-T UGBKIT-0412-T
Tinned Copper Ground Buss Bar, 1/4 in x 4 in x 12 in (6.4 mm x 101.6 mm x 304.8 mm)
HELIAX® Grounding bar Tinned copper 304.8 mm | 12 in 101.6 mm | 4 in 7/16 in | 7/16 in x 5/8 in

Product Classification

Product Type Grounding bar
Product Brand HELIAX®

Product Classification

Product Type Grounding bar
Product Brand HELIAX®

Product Specification

Technical Publication

Product Specification

Technical Publication