Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GROUNDING-BUSS-SERIES

Base Product

Universal Ground Buss Bar Kits

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of GROUNDING-BUSS-SERIES by selecting options

Loading...
Product
Product Brand Product Type Material Type Length Height Hole Size
UGBKIT-0414 UGBKIT-0414
Copper Ground Buss Bar, 1/4 in x 4 in x 14 in (6.4 mm x 101.6 mm x 355.6 mm)
HELIAX® Grounding bar Copper 355.6 mm | 14 in 101.6 mm | 4 in 1/4 in | 7/16 in | 7/16 in x 5/8 in
UGBKIT-0414-T UGBKIT-0414-T
Tinned Copper Ground Buss Bar, 1/4 in x 4 in x 14 in (6.4 mm x 101.6 mm x 355.6 mm)
HELIAX® Grounding bar Tinned copper 355.6 mm | 14 in 101.6 mm | 4 in 1/4 in | 7/16 in | 7/16 in x 5/8 in
UGBKIT-0420 UGBKIT-0420
Copper Ground Buss Bar, 1/4 in x 4 in x 20 in (6.4 mm x 101.6 mm x 508.0 mm)
HELIAX® Grounding bar Copper 508 mm | 20 in 101.6 mm | 4 in 7/16 in | 7/16 in x 5/8 in
UGBKIT-0420-G UGBKIT-0420-G
Galvanized Ground Buss Bar Kit, 1/4 in x 4 in x 20 in
HELIAX® Grounding bar Galvanized steel 508.000 mm | 20 in 101.600 mm | 4 in 7/16 in | 7/16 in x 5/8 in
UGBKIT-0420-T UGBKIT-0420-T
Tinned Copper Ground Buss Bar, 1/4 in x 4 in x 20 in (6.4 mm x 101.6 mm x 508.0 mm)
HELIAX® Grounding bar Tinned copper 508 mm | 20 in 101.6 mm | 4 in 7/16 in | 7/16 in x 5/8 in
UGBKIT-0424 UGBKIT-0424
Copper Ground Buss Bar, 1/4 in x 4 in x 24 in (6.4 mm x 101.6 mm x 609.8 mm)
HELIAX® Grounding bar Copper 609.6 mm | 24 in 101.6 mm | 4 in 1/4 in | 7/16 in | 7/16 in x 5/8 in
UGBKIT-0424-T UGBKIT-0424-T
Tinned Copper Ground Buss Bar, 1/4 in x 4 in x 24 in (6.4 mm x 101.6 mm x 609.8 mm)
HELIAX® Grounding bar Tinned copper 609.6 mm | 24 in 101.6 mm | 4 in 1/4 in | 7/16 in | 7/16 in x 5/8 in
UGBKIT-2 UGBKIT-2
Copper Ground Buss Bar, 1/4 in x 2-1/2 in x 12-1/2 in (6.4 mm x 63.5 mm x 317.5 mm)
HELIAX® Grounding bar Copper 317.5 mm | 12.5 in 63.5 mm | 2.5 in 7/16 in

Product Classification

Product Type Grounding bar
Product Brand HELIAX®

Product Classification

Product Type Grounding bar
Product Brand HELIAX®

Product Specification

Technical Publication

Product Specification

Technical Publication