Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HEAVY-DUTY-PLATFORMS

Base Product

Heavy Duty Equipment Platforms
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
Configure and display product variants of HEAVY-DUTY-PLATFORMS by selecting options

Loading...
Product
Length Width Product Type Load Capacity Weight, net
EQ-P0810-EP-LP EQ-P0810-EP-LP
Elevated Equipment Platform, 8 ft x 10 ft with Handrail, H-Frame and Landing. Stairs ordered separately to match site elevation.
2438.4 mm | 96 in 3048 mm | 120 in Equipment platform system Up to 10 |000 lb (4536 kg) loading
EQ-P0812-AL EQ-P0812-AL
Equipment Platform, 8 ft x 12 ft, base with six adjustable legs
2438.4 mm | 96 in 3657.6 mm | 144 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 839.2 kg | 1850.117 lb
EQ-P0812-B EQ-P0812-B
Equipment Platform, 8 ft x 12 ft, base only
2438.4 mm | 96 in 3657.6 mm | 144 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 680.4 kg | 1500.023 lb
EQ-P0814-AL EQ-P0814-AL
Equipment Platform, 8 ft x 14 ft, base with six adjustable legs
2438.4 mm | 96 in 4267.2 mm | 168 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 929.9 kg | 2050.076 lb
EQ-P0814-B EQ-P0814-B
Equipment Platform, 8 ft x 14 ft, base only
2438.4 mm | 96 in 4267.2 mm | 168 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 771.2 kg | 1700.203 lb
EQ-P0816-AL EQ-P0816-AL
Equipment Platform, 8 ft x 16 ft, base with six adjustable legs
2438.4 mm | 96 in 4876.8 mm | 192 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 997.9 kg | 2199.99 lb
EQ-P0816-B EQ-P0816-B
Equipment Platform, 8 ft x 16 ft, base only
2438.4 mm | 96 in 4876.8 mm | 192 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 850.5 kg | 1875.029 lb
EQ-P0818-AL EQ-P0818-AL
Equipment Platform, 8 ft x 18 ft, base with six adjustable legs
2438.4 mm | 96 in 5486.4 mm | 216 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1088.6 kg | 2399.949 lb
Features and Benefits
CommScope’s Heavy Duty Equipment Platforms are designed with sturdy 8” channel supports for maximum equipment loading up to 10,000 pounds. Standard Platform sizes range from 4’ x 4’ to maximum of 26’ x 26’ and custom sizes are available upon request.

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification