Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HEAVY-DUTY-PLATFORMS

Base Product

Heavy Duty Equipment Platforms
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
Configure and display product variants of HEAVY-DUTY-PLATFORMS by selecting options

Loading...
Product
Length Width Product Type Load Capacity Weight, net
EQ-P0818-B EQ-P0818-B
Equipment Platform, 8 ft x 18 ft, base only
2438.4 mm | 96 in 5486.4 mm | 216 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 929.9 kg | 2050.076 lb
EQ-P0820-AL EQ-P0820-AL
Equipment Platform, 8 ft x 20 ft, base with eight adjustable legs
2438.4 mm | 96 in 6096 mm | 240 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1292.8 kg | 2850.133 lb
EQ-P0820-B EQ-P0820-B
Equipment Platform, 8 ft x 20 ft, base only
2438.4 mm | 96 in 6096 mm | 240 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 1088.6 kg | 2399.949 lb
EQ-P1010-AL EQ-P1010-AL
Equipment Platform, 10 ft x 10 ft, base with four adjustable legs
3048 mm | 120 in 3048 mm | 120 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 793.8 kg | 1750.027 lb
EQ-P1010-B EQ-P1010-B
Equipment Platform, 10 ft x 10 ft, base only
3048 mm | 120 in 3048 mm | 120 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 712.2 kg | 1570.13 lb
EQ-P1010-DF EQ-P1010-DF
Equipment Platform, 10 ft x 10 ft, base with twelve displacement legs
3048 mm | 120 in 3048 mm | 120 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 850 kg | 1873.927 lb
EQ-P1010-DF-CF EQ-P1010-DF-CF
Concealed Foot Equipment Platform, 10 ft x 10 ft, base with ten displacement feet
3048 mm | 120 in 3048 mm | 120 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 927.17 kg | 2044.058 lb
EQ-P1010-DF-CF-LD EQ-P1010-DF-CF-LD
Concealed Foot Equipment Platform - Light Duty, 10 ft x 10 ft, base with five displacement feet
3048 mm | 120 in 3048 mm | 120 in Equipment platform system 860.36 kg | 1896.767 lb
Features and Benefits
CommScope’s Heavy Duty Equipment Platforms are designed with sturdy 8” channel supports for maximum equipment loading up to 10,000 pounds. Standard Platform sizes range from 4’ x 4’ to maximum of 26’ x 26’ and custom sizes are available upon request.

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification