EQ-STEP-4
Base Product: PLATFORM-ACCESSORIES
Four-Step Kit for EQ-P series platforms
Specifications
Product Classification
Product Type | Equipment platform system |
General Specifications
Mounting | EQ series platform bases |
Dimensions
Height | 2032 mm | 80 in |
Width | 1219.2 mm | 48 in |
Length | 1016 mm | 40 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Rail | Steps |
Packaging quantity | 1 |
Weight, net | 170.1 kg | 375.006 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Equipment platform system |
General Specifications
Mounting | EQ series platform bases |
Dimensions
Height | 2032 mm | 80 in |
Width | 1219.2 mm | 48 in |
Length | 1016 mm | 40 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Rail | Steps |
Packaging quantity | 1 |
Weight, net | 170.1 kg | 375.006 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse