Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

IC-0612-B

Base Product: ICE-CANOPIES

Ice Canopy, 6 ft x 12 ft, four 13 ft 4 in burial pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Ice canopies and shields

General Specifications

Pipe, quantity 4

Dimensions

Height 4064 mm | 160 in
Width 3657.6 mm | 144 in
Length 1828.8 mm | 72 in
Pipe Length 4064 mm | 160 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hold-down clamps | Legs | Safety grating
Packaging quantity 1
Weight, net 294.8 kg | 649.922 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Ice canopies and shields

General Specifications

Pipe, quantity 4

Dimensions

Height 4064 mm | 160 in
Width 3657.6 mm | 144 in
Length 1828.8 mm | 72 in
Pipe Length 4064 mm | 160 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hold-down clamps | Legs | Safety grating
Packaging quantity 1
Weight, net 294.8 kg | 649.922 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification