MTC401590C
Base Product: ICE-CANOPIES
Ice Canopy, 2 Cabinet - 48” x 90” with 3 Posts
Specifications
Product Classification
Product Type | Ice canopies and shields |
Dimensions
Height | 3276.6 mm | 129 in |
Width | 1219.2 mm | 48 in |
Length | 2286 mm | 90 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Legs | Safety grating |
Packaging quantity | 1 |
Weight, net | 196.9 kg | 434.09 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Ice canopies and shields |
Dimensions
Height | 3276.6 mm | 129 in |
Width | 1219.2 mm | 48 in |
Length | 2286 mm | 90 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Legs | Safety grating |
Packaging quantity | 1 |
Weight, net | 196.9 kg | 434.09 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse