Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RAIN-CANOPIES

Base Product

Rain Canopies
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
Configure and display product variants of RAIN-CANOPIES by selecting options

Loading...
Product
Length Width Portfolio Product Type Weight, net
RC-1012-B RC-1012-B
Rain/Shade Canopy, 10 ft x 12 ft, four 13 ft 4 in burial pipes
3657.600 mm | 144 in 3048.000 mm | 120 in CommScope® Ice canopies and shields
RC-1012-S RC-1012-S
Rain/Shade Canopy, 10 ft x 12 ft, four 10 ft 6 in base shoe pipes
3657.600 mm | 144 in 3048.000 mm | 120 in Ice canopies and shields
RC-1015-B RC-1015-B
Rain/Shade Canopy, 10 ft x 15 ft, four 13 ft 4 in burial pipes
4572.000 mm | 180 in 3048.000 mm | 120 in CommScope® Ice canopies and shields
RC-1015-S RC-1015-S
Rain/Shade Canopy, 10 ft x 15 ft, four 10 ft 6 in base shoe pipes
4572.000 mm | 180 in 3048.000 mm | 120 in Ice canopies and shields
Features and Benefits
Rain/Shade Canopies are available in multiple sizes to add to CommScope’s full line of Equipment Platforms. Canopy kits are offered with either direct burial posts or with base shoe footings.

Product Classification

Product Type Ice canopies and shields

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Ice canopies and shields

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification