MT50460
Base Product: STRUT-CHANNEL
Channel Strut, 1-5/8" x 60" Long
Specifications
Product Classification
Product Type | Square rail support component |
Dimensions
Length | 1524.000 mm | 60 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Channel strut |
Packaging quantity | 1 |
Product Classification
Product Type | Square rail support component |
Dimensions
Length | 1524.000 mm | 60 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Channel strut |
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse