VZWSMART-MSK10 | WIRE ROPE ROUTING BRACKET
WIRE ROPE ROUTING BRACKET
Features and Benefits
Wire Rope Routing Bracket Accessory for Ring Mounts, Attaches to VZWSMART-PLK7 Ring Mount (not included)
Specifications
Product Classification
Product Type | Accessory |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Ring mount |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Bracket | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Accessory |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Ring mount |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Bracket | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Warranty
Other Ways to Browse