MT-379-6
Galvanized Threaded Rod, 1/2 in x 6 in
Specifications
Product Classification
Product Type | Threaded rod |
Dimensions
Length | 152.400 mm | 6 in |
Material Thickness | 12.700 mm | 0.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Threaded rod |
Packaging quantity | 1 |
Product Classification
Product Type | Threaded rod |
Dimensions
Length | 152.400 mm | 6 in |
Material Thickness | 12.700 mm | 0.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Threaded rod |
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse