MT-491
Spring Nut, 1-5/8 in, with 3/8 in hole
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Nut |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
Dimensions
Height | 25.4 mm | 1 in |
Width | 40.64 mm | 1.6 in |
Length | 50.8 mm | 2 in |
Inner Diameter | 10.16 mm | 0.4 in |
Material Specifications
Material Type | Galvanized steel | Stainless steel |
Packaging and Weights
Included | Spring nut |
Packaging quantity | 1 |
Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Portfolio | CommScope® |
Product Type | Nut |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
Dimensions
Height | 25.4 mm | 1 in |
Width | 40.64 mm | 1.6 in |
Length | 50.8 mm | 2 in |
Inner Diameter | 10.16 mm | 0.4 in |
Material Specifications
Material Type | Galvanized steel | Stainless steel |
Packaging and Weights
Included | Spring nut |
Packaging quantity | 1 |
Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse