SFG-FP-10.5-3-60
Base Product: MOUNT-ACCESSORIES
Custom Face Pipe for G2 Series Sector Frames to enable Fixed Distance Antenna Spacing - 10fit 6in x 2-7/8" OD Face for (3) Antennas with 60" Spacing. Antenna pipes sold separately.
Specifications
Product Classification
Product Type | Accessory |
Product Series | G2 |
General Specifications
Pipe, quantity | 1 |
Dimensions
Face Width | 3.200 m | 10.5 ft |
Width | 3200.400 mm | 126 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 31.969 kg | 70.48 lb |
Product Classification
Product Type | Accessory |
Product Series | G2 |
General Specifications
Pipe, quantity | 1 |
Dimensions
Face Width | 3.200 m | 10.5 ft |
Width | 3200.400 mm | 126 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 31.969 kg | 70.48 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse