WT-RTA6-96E
Water Tower Rooftop Sector Frame Extension, 6 ft, one 2-3/8 in OD x 96 in plain end pipe included
Specifications
Product Classification
Product Type | Water tower mount |
General Specifications
Mounting | Weld-on feet |
Pipe, quantity | 1 |
Dimensions
Height | 2438.4 mm | 96 in |
Face Width | 1.829 m | 6 ft |
Width | 1828.8 mm | 72 in |
Length | 1219.2 mm | 48 in |
Pipe Length | 2438.4 mm | 96 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Mount | Plain end pipes |
Packaging quantity | 1 |
Weight, net | 81.193 kg | 179 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Water tower mount |
General Specifications
Mounting | Weld-on feet |
Pipe, quantity | 1 |
Dimensions
Height | 2438.4 mm | 96 in |
Face Width | 1.829 m | 6 ft |
Width | 1828.8 mm | 72 in |
Length | 1219.2 mm | 48 in |
Pipe Length | 2438.4 mm | 96 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Mount | Plain end pipes |
Packaging quantity | 1 |
Weight, net | 81.193 kg | 179 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse