Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

WT-SMA14-4-96

Water Tower Rooftop Sector Frame, 14 ft face, four 2-3/8 in OD x 96 in plain end pipes included

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Water tower mount

General Specifications

Mounting Weld-on feet
Pipe, quantity 4
Sectors, quantity 1

Dimensions

Height 2438.4 mm | 96 in
Face Width 4.267 m | 14 ft
Width 4267.200 mm | 168 in
Pipe Length 2438.4 mm | 96 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Mount | Plain end pipes (4)
Packaging quantity 1
Weight, net 238.907 kg | 526.7 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Product Type Water tower mount

General Specifications

Mounting Weld-on feet
Pipe, quantity 4
Sectors, quantity 1

Dimensions

Height 2438.4 mm | 96 in
Face Width 4.267 m | 14 ft
Width 4267.200 mm | 168 in
Pipe Length 2438.4 mm | 96 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Mount | Plain end pipes (4)
Packaging quantity 1
Weight, net 238.907 kg | 526.7 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted