Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RING-MOUNTS

Base Product

Ring Mounts
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
Configure and display product variants of RING-MOUNTS by selecting options

Loading...
Product
Mounting Width Portfolio Product Type Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter
760258156-001 760258156-001
Chimney Mount Sector Frame Mounting Bracket
Round chimney mounts 292.100 mm | 11.5 in CommScope® Chimney mount
860669616-1035-T 860669616-1035-T
TOP MOUNT KIT for MONOPOLE HOISTING GRIP ANCHOR,10"-35" - 860669616-1035 Grip Anchor Ring Mount ordered separately
CommScope® Attachment kit 889.000 mm | 35 in 254.000 mm | 10 in
CM-R56 CM-R56
Round Chimney Mount, 5–6 ft OD
Round Chimneys | 1.52–1.83 m (5–6 ft) OD 1524 mm | 60 in CommScope® Chimney mount
CM-R78 CM-R78
Round Chimney Mount, 7–8 ft OD
Round Chimneys | 2.13–2.44 m (7–8 ft) OD 1524 mm | 60 in CommScope® Chimney mount
MC-RM1030-3 MC-RM1030-3
Universal Ring Mount, 10 in to 30 in OD
Monopole | 254–762 mm (10–30 in) OD Universal ring mount 762 mm | 30 in 254 mm | 10 in 0.000 mm | 0 in
MC-RM1030-4 MC-RM1030-4
Universal Ring Mount, 4-sector, 10 in to 30 in OD
Monopole | 254–762 mm (10–30 in) OD Universal ring mount 762 mm | 30 in 254 mm | 10 in 0.000 mm | 0 in
MC-RM1050-4 MC-RM1050-4
Universal Ring Mount, 4-sector, 10 in to 50 in OD
Monopole | 254–1270 mm (10–50 in) OD Universal ring mount 1270.000 mm | 50 in 254 mm | 10 in
MC-RM1550-3 MC-RM1550-3
Universal Ring Mount, 15 in to 50 in OD
Monopole | 381–1270 mm (15–50 in) OD Universal ring mount 1270 mm | 50 in 381 mm | 15 in 0.000 mm | 0 in
Features and Benefits
CommScope offers a variety of Ring Mounts/Collar Mounts to fit various Monopole sizes ranging from 10” OD all the way to 60” OD and are offered in 3-sector, 4-sector, and 6-sector options.

Product Classification

Product Type Ring mount

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Ring mount

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification