Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RING-MOUNTS

Base Product

Ring Mounts
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
Configure and display product variants of RING-MOUNTS by selecting options

Loading...
Product
Mounting Width Portfolio Product Type Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter
MTC9313613 MTC9313613
Three Sector Ring Mount for Wood Poles 6" to 13" OD - includes U-Bolts for 2-3/8" Pipe (Pipe not included)
Wood pole Universal ring mount 330.200 mm | 13 in 152.400 mm | 6 in
MUK-PLK11 | COLLAR MOUNT EXTENSION TUBE MUK-PLK11 | COLLAR MOUNT EXTENSION TUBE
Ring Mount/Collar Mount Extension Tube. Ring Mount not included.
Ring mount Extension tube
RR-RM1560 RR-RM1560
Six Sector Ring Mount Kit
Monopole | 381–1524 mm (15–60 in) OD CommScope® Universal ring mount 1524 mm | 60 in 381 mm | 15 in 0.000 mm | 0 in
VZWSMART-PLK11 | COLLAR MOUNT EXTENSION TUBE VZWSMART-PLK11 | COLLAR MOUNT EXTENSION TUBE
COLLAR MOUNT EXTENSION TUBE
Ring mount Extension tube
Features and Benefits
CommScope offers a variety of Ring Mounts/Collar Mounts to fit various Monopole sizes ranging from 10” OD all the way to 60” OD and are offered in 3-sector, 4-sector, and 6-sector options.

Product Classification

Product Type Ring mount

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Ring mount

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification