WT-TMA35-96
Base Product: TRIPOD-MOUNTS
Water Tower Roof-top Tripod Mount, 3-1/2 in OD x 96 in plain end pipe included
Specifications
Product Classification
Product Type | Water tower mount |
General Specifications
Mounting | Weld-on feet |
Pipe, quantity | 1 |
Dimensions
Height | 2438.4 mm | 96 in |
Width | 1219.2 mm | 48 in |
Length | 1219.2 mm | 48 ft |
Pipe Length | 2438.4 mm | 96 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Mount | Plain end pipes |
Packaging quantity | 1 |
Weight, net | 74.797 kg | 164.9 kg |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Water tower mount |
General Specifications
Mounting | Weld-on feet |
Pipe, quantity | 1 |
Dimensions
Height | 2438.4 mm | 96 in |
Width | 1219.2 mm | 48 in |
Length | 1219.2 mm | 48 ft |
Pipe Length | 2438.4 mm | 96 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Mount | Plain end pipes |
Packaging quantity | 1 |
Weight, net | 74.797 kg | 164.9 kg |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse