WB-K110-S-HD
Heavy Duty Safety Grated Waveguide Bridge Kit, 12 in x 10 ft, with two 10 ft 6 in base shoe posts
Specifications
Product Classification
Product Type | Waveguide bridge kit |
General Specifications
Application | Base shoe |
Cable Runs, quantity | 12 |
Pipe, quantity | 2 |
Dimensions
Height | 3200.4 mm | 126 in |
Width | 513.080 mm | 20.2 in |
Length | 3048 mm | 120 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Caps | Channel | Hardware | Posts | Support brackets | Trapeze |
Packaging quantity | 1 |
Weight, net | 116.5 kg | 256.838 lb |
Product Classification
Product Type | Waveguide bridge kit |
General Specifications
Application | Base shoe |
Cable Runs, quantity | 12 |
Pipe, quantity | 2 |
Dimensions
Height | 3200.4 mm | 126 in |
Width | 513.080 mm | 20.2 in |
Length | 3048 mm | 120 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Caps | Channel | Hardware | Posts | Support brackets | Trapeze |
Packaging quantity | 1 |
Weight, net | 116.5 kg | 256.838 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse