WB-K212-S-NT
Safety Grated Waveguide Bridge Kit, 24 in x 12 ft, with two 10 ft 6 in base shoe posts - No Trapeze Kits
Specifications
Product Classification
Product Type | Waveguide bridge kit |
General Specifications
Application | Base shoe |
Cable Runs, quantity | 0 |
Pipe, quantity | 2 |
Dimensions
Height | 3200.4 mm | 126 in |
Width | 609.6 mm | 24 in |
Length | 3657.600 mm | 144 in |
Pipe Length | 3355.340 mm | 132.1 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Caps | Channel | Hardware | Posts | Support brackets | Trapeze |
Packaging quantity | 1 |
Weight, net | 104.2 kg | 229.721 lb |
Product Classification
Product Type | Waveguide bridge kit |
General Specifications
Application | Base shoe |
Cable Runs, quantity | 0 |
Pipe, quantity | 2 |
Dimensions
Height | 3200.4 mm | 126 in |
Width | 609.6 mm | 24 in |
Length | 3657.600 mm | 144 in |
Pipe Length | 3355.340 mm | 132.1 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Caps | Channel | Hardware | Posts | Support brackets | Trapeze |
Packaging quantity | 1 |
Weight, net | 104.2 kg | 229.721 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse