Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

WB-K212-S

Safety Grated Waveguide Bridge Kit, 24 in x 12 ft, with two 10 ft 6 in base shoe posts

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Waveguide bridge kit

General Specifications

Application Base shoe
Cable Runs, quantity 24
Pipe, quantity 2

Dimensions

Height 3200.4 mm | 126 in
Width 609.6 mm | 24 in
Length 3657.600 mm | 144 in
Pipe Length 3355.340 mm | 132.1 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Caps | Channel | Hardware | Posts | Support brackets | Trapeze
Packaging quantity 1
Weight, net 120.6 kg | 265.877 lb

Product Classification

Product Type Waveguide bridge kit

General Specifications

Application Base shoe
Cable Runs, quantity 24
Pipe, quantity 2

Dimensions

Height 3200.4 mm | 126 in
Width 609.6 mm | 24 in
Length 3657.600 mm | 144 in
Pipe Length 3355.340 mm | 132.1 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Caps | Channel | Hardware | Posts | Support brackets | Trapeze
Packaging quantity 1
Weight, net 120.6 kg | 265.877 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification