AFGLFLGL1
Base Product
- Available in:
- Asia
- Australia/New Zealand
- Europe
- Latin America
- Middle East/Africa
- North America
Fiber Patch Cord, Singlemode G.657.A2, Grade B, LC/UPC to LC/APC, Simplex, 1.6 mm LSZH jacket
Configure Product Variants
Product Variants
Configure and display product variants of AFGLFLGL1 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
---|---|---|---|---|---|
No configured items found. |
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber patch cord, simplex |
Product Series | AFG |
General Specifications
Connector A, quantity | 1 |
Color, connector A | Blue |
Connector B, quantity | 1 |
Color, connector B | Green |
Interface, Connector A | LC/UPC |
Interface, Connector B | LC/APC |
Total Fibers, quantity | 1 |
Transmission Standards | IEC 61755 |
Dimensions
Cable Assembly Length Range (m) | 1 – 999 |
Cable Assembly Length Range (ft) | 1 – 999 |
Diameter Over Jacket | 1.6 mm | 0.063 in |
Ordering Tree
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 50 mm | 1.969 in |
Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
Tensile Load, long term, maximum | 33 N | 7.419 lbf |
Tensile Load, short term, maximum | 110 N | 24.729 lbf |
Cable Crush Resistance, maximum | 3.5 N/mm | 19.986 lb/in |
Mating Durability, maximum | 0.2 dB @ 500 cycles |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2, TeraSPEED® |
Performance Grade | IEC Random Mating Grade B |
Insertion Loss, maximum, connector A | 0.25 dB |
Insertion Loss, maximum, connector B | 0.25 dB |
Return Loss, minimum, connector A | 50 dB |
Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Dual Rated LSZH/Riser |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber patch cord, simplex |
Product Series | AFG |
General Specifications
Connector A, quantity | 1 |
Color, connector A | Blue |
Connector B, quantity | 1 |
Color, connector B | Green |
Interface, Connector A | LC/UPC |
Interface, Connector B | LC/APC |
Total Fibers, quantity | 1 |
Transmission Standards | IEC 61755 |
Dimensions
Cable Assembly Length Range (m) | 1 – 999 |
Cable Assembly Length Range (ft) | 1 – 999 |
Diameter Over Jacket | 1.6 mm | 0.063 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 50 mm | 1.969 in |
Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
Tensile Load, long term, maximum | 33 N | 7.419 lbf |
Tensile Load, short term, maximum | 110 N | 24.729 lbf |
Cable Crush Resistance, maximum | 3.5 N/mm | 19.986 lb/in |
Mating Durability, maximum | 0.2 dB @ 500 cycles |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2, TeraSPEED® |
Performance Grade | IEC Random Mating Grade B |
Insertion Loss, maximum, connector A | 0.25 dB |
Insertion Loss, maximum, connector B | 0.25 dB |
Return Loss, minimum, connector A | 50 dB |
Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Dual Rated LSZH/Riser |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse