RMG Fiber Optic Module, 12-fiber, MPO-LC, Singlemode, blue adapters
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Series | RMG |
General Specifications
Functionality | Breakout |
Application | For use with RMG panels |
Adapter Color | Blue |
Adapters, quantity, front | 3 |
Adapters, quantity, rear | 1 |
Body Style | Quad | Straight orientation |
Color, front | Black |
Color, housing | Black |
Color, rear | Black |
Interface, front | LC/UPC |
Interface, rear | MPO |
Interface Feature, rear | Standard |
Total Ports, quantity, front | 12 |
Dimensions
Height | 28.45 mm | 1.12 in |
Width | 129.03 mm | 5.08 in |
Depth | 115.82 mm | 4.56 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Series | RMG |
General Specifications
Functionality | Breakout |
Application | For use with RMG panels |
Adapter Color | Blue |
Adapters, quantity, front | 3 |
Adapters, quantity, rear | 1 |
Body Style | Quad | Straight orientation |
Color, front | Black |
Color, housing | Black |
Color, rear | Black |
Interface, front | LC/UPC |
Interface, rear | MPO |
Interface Feature, rear | Standard |
Total Ports, quantity, front | 12 |
Dimensions
Height | 28.45 mm | 1.12 in |
Width | 129.03 mm | 5.08 in |
Depth | 115.82 mm | 4.56 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse