FDH 3000 Fiber Distribution Cross-Connect Hub, 432F
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Color | Putty white |
Mounting | Pad |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Product Classification
Regional Availability | North America |
Product Type | Fiber cross-connect hub |
Product Series | FDH 3000 |
General Specifications
Access | Front |
Color | Putty white |
Mounting | Pad |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Video
Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet
![](https://play.vidyard.com/DkniRKuxtmDJfNfYNaX57v.jpg)
Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet
![](https://play.vidyard.com/DkniRKuxtmDJfNfYNaX57v.jpg)
Installing an FDH 3000 reskin kit for the 288 or 432-size cabinet
Visio Stencil
Warranty
Other Ways to Browse