182398-000 | FACC-ANT-150-01-PK
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber Optic Splice ANT Protective Sleeve, pack of 150 pcs
Features and Benefits
- Provide mechanical and environmental protection for fusion splices
- Sandwich splice protector for single fibers up to 250μm
- Mechanical closing by means of crimp tool
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Product Type | Fiber protection sleeve |
Product Brand | SMOUV® |
Product Series | SMOUV |
Ordering Note | Minimum order quantity (MOQ) is 1 pack = 150 pcs |
General Specifications
Splicing Type | ANT |
Dimensions
Length | 30 mm | 1.181 in |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Product Type | Fiber protection sleeve |
Product Brand | SMOUV® |
Product Series | SMOUV |
Ordering Note | Minimum order quantity (MOQ) is 1 pack = 150 pcs |
General Specifications
Splicing Type | ANT |
Dimensions
Length | 30 mm | 1.181 in |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse