SMOUV Fiber Optic Splice Heat Shrink Protective Sleeve for FIST Trays, pack of 100 pcs
Features and Benefits
- Provide mechanical and environmental protection for fusion splices
- Optimal design for simple and correct fiber entrance
- Hot melt adhesive especially developed for optimal flow
- Transparent heat shrinkable tube for simple installation verification
- Short installation cycle and compatible with most common ovens
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Fiber protection sleeve |
Product Brand | SMOUV® |
Product Series | SMOUV |
Minimum Order Quantity | 2500 |
Ordering Note | Minimum order quantity (MOQ) is 2,500 pcs |
General Specifications
Application | single fusion splices |
Splicing Type | Heat shrink, single fiber fusion |
Dimensions
Length | 45 mm | 1.772 in |
Outline Drawing
Click on image to enlarge. |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Packaging quantity | 100 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Fiber protection sleeve |
Product Brand | SMOUV® |
Product Series | SMOUV |
Minimum Order Quantity | 2500 |
Ordering Note | Minimum order quantity (MOQ) is 2,500 pcs |
General Specifications
Application | single fusion splices |
Splicing Type | Heat shrink, single fiber fusion |
Dimensions
Length | 45 mm | 1.772 in |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Packaging quantity | 100 |
Packaging Type | Bag | Carton |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse