Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

6-2105092-0

Base Product: 2105092

  • Available in:
  • Asia
  • Australia/New Zealand
  • China
  • Europe
  • India
  • Middle East/Africa

Fiber Optic Patch Cord, Duplex, OS2, SC/UPC to SC/UPC, LSZH & OFNR, yellow, 60 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | China | Europe | India | Middle East/Africa
Portfolio CommScope®
Product Type Fiber patch cord, duplex
Product Series 210

General Specifications

Connector A, quantity 2
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 2
Color, boot B Blue
Color, connector B Blue
Interface, Connector A SC/UPC
Interface, Connector B SC/UPC
Jacket Color Yellow
Total Fibers, quantity 2

Dimensions

Cord Length 60 m | 196.850 ft
Diameter Over Jacket 1.8 mm | 0.071 in

Ordering Tree

Click on image to enlarge.

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss, maximum, connector A 0.5 dB
Insertion Loss, maximum, connector B 0.5 dB
Return Loss, minimum, connector A 50 dB
Return Loss, minimum, connector B 50 dB

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Asia | Australia/New Zealand | China | Europe | India | Middle East/Africa
Portfolio CommScope®
Product Type Fiber patch cord, duplex
Product Series 210

General Specifications

Connector A, quantity 2
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 2
Color, boot B Blue
Color, connector B Blue
Interface, Connector A SC/UPC
Interface, Connector B SC/UPC
Jacket Color Yellow
Total Fibers, quantity 2

Dimensions

Cord Length 60 m | 196.850 ft
Diameter Over Jacket 1.8 mm | 0.071 in

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss, maximum, connector A 0.5 dB
Insertion Loss, maximum, connector B 0.5 dB
Return Loss, minimum, connector A 50 dB
Return Loss, minimum, connector B 50 dB

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.