DOCSIS 3.1 Gateways & Modems for Home Networks

12 results
View:
Download Product List 6B4D188A-4265-4FD3-AF10-178734D83F7C Created with sketchtool.
Loading...

Filters

CM8200 | Touchstone® CM8200 Cable Modem CM8200 | Touchstone® CM8200 Cable Modem
32x8/2x2 DOCSIS® 3.1 Cable Modem
CM8200 | Touchstone® CM8200 Cable Modem
  • Regional Availability: Australia/New Zealand | North America
  • Product Type: Cable modem
  • Access Technology: DOCSIS 3.1 | EuroDOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Ethernet Ports: 2 x GigE
  • Voice: No
CM8200 | Touchstone® CM8200 Cable Modem
  • Product Type: Cable modem
  • Access Technology: DOCSIS 3.1 | EuroDOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Ethernet Ports: 2 x GigE
  • Voice: No
  • Regional Availability: Australia/New Zealand | North America
CM9200 | Touchstone® CM9200 Cable Modem CM9200 | Touchstone® CM9200 Cable Modem
32x8/2x2 DOCSIS® 3.1 Cable Modem with 2.5G Ethernet
CM9200 | Touchstone® CM9200 Cable Modem
  • Regional Availability: Europe | North America
  • Product Type: Cable modem
  • Access Technology: DOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Ethernet Ports: 1 x 2.5 GigE
  • Voice: No
CM9200 | Touchstone® CM9200 Cable Modem
  • Product Type: Cable modem
  • Access Technology: DOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Ethernet Ports: 1 x 2.5 GigE
  • Voice: No
  • Regional Availability: Europe | North America
DG3450 | Touchstone® DG3450 Cable Gateway DG3450 | Touchstone® DG3450 Cable Gateway
DOCSIS® 3.1 Cable Gateway with 802.11ac Wi-Fi & MoCA®2.0
DG3450 | Touchstone® DG3450 Cable Gateway
  • Regional Availability: North America
  • Product Type: Cable gateway
  • Access Technology: DOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 3x3 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 4x4 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • MoCA: MoCA 2.0
  • Voice: No
DG3450 | Touchstone® DG3450 Cable Gateway
  • Product Type: Cable gateway
  • Access Technology: DOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 3x3 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 4x4 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • MoCA: MoCA 2.0
  • Voice: No
  • Regional Availability: North America
DG9450 | Touchstone® DG9450 Cable Gateway DG9450 | Touchstone® DG9450 Cable Gateway
DOCSIS® 3.1 Cable Gateway with Wi-Fi 6
DG9450 | Touchstone® DG9450 Cable Gateway
  • Regional Availability: North America
  • Product Type: Cable gateway
  • Access Technology: DOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 4x4 | 802.11ax
  • Wi-Fi Interface Standard at 5 GHz: 4x4 | 802.11ax
  • Ethernet Ports: 1 x 2.5 GigE | 2 x GigE
  • Voice: No
DG9450 | Touchstone® DG9450 Cable Gateway
  • Product Type: Cable gateway
  • Access Technology: DOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 4x4 | 802.11ax
  • Wi-Fi Interface Standard at 5 GHz: 4x4 | 802.11ax
  • Ethernet Ports: 1 x 2.5 GigE | 2 x GigE
  • Voice: No
  • Regional Availability: North America
TG3442A | Touchstone® TG3442A Cable Voice Gateway TG3442A | Touchstone® TG3442A Cable Voice Gateway
DOCSIS® 3.1 Gateway with Wi-Fi 5, fixed diplexer
TG3442A | Touchstone® TG3442A Cable Voice Gateway
  • Regional Availability: Latin America
  • Product Type: Cable voice gateway
  • Access Technology: DOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 3x3 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 4x4 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • Voice: Yes
  • Voice Ports, quantity: 2
TG3442A | Touchstone® TG3442A Cable Voice Gateway
  • Product Type: Cable voice gateway
  • Access Technology: DOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 3x3 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 4x4 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • Voice: Yes
  • Voice Ports, quantity: 2
  • Regional Availability: Latin America
TG3442SP | Touchstone® TG3442SP Cable Voice Gateway TG3442SP | Touchstone® TG3442SP Cable Voice Gateway
DOCSIS® 3.1 Gateway with Wi-Fi 5, switchable diplexer
TG3442SP | Touchstone® TG3442SP Cable Voice Gateway
  • Regional Availability: EMEA
  • Product Type: Cable voice gateway
  • Access Technology: DOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 3x3 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 4x4 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • Voice: Yes
  • Voice Ports, quantity: 2
TG3442SP | Touchstone® TG3442SP Cable Voice Gateway
  • Product Type: Cable voice gateway
  • Access Technology: DOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 3x3 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 4x4 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • Voice: Yes
  • Voice Ports, quantity: 2
  • Regional Availability: EMEA
TG3452 | Touchstone® TG3452 Cable Voice Gateway TG3452 | Touchstone® TG3452 Cable Voice Gateway
DOCSIS® 3.1 Cable Voice Gateway with 802.11ac Wi-Fi & MoCA®2.0
TG3452 | Touchstone® TG3452 Cable Voice Gateway
  • Regional Availability: Latin America | North America
  • Product Type: Cable voice gateway
  • Access Technology: DOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 3x3 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 4x4 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • MoCA: MoCA 2.0
  • Voice: Yes
  • Voice Ports, quantity: 2
TG3452 | Touchstone® TG3452 Cable Voice Gateway
  • Product Type: Cable voice gateway
  • Access Technology: DOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 3x3 | 802.11n
  • Wi-Fi Interface Standard at 5 GHz: 4x4 | 802.11ac
  • Ethernet Ports: 4 x GigE
  • MoCA: MoCA 2.0
  • Voice: Yes
  • Voice Ports, quantity: 2
  • Regional Availability: Latin America | North America
TG6441 | Touchstone® TG6441 Cable Voice Gateway TG6441 | Touchstone® TG6441 Cable Voice Gateway
DOCSIS® 3.1 Gateway with Wi-Fi 6, one voice port
TG6441 | Touchstone® TG6441 Cable Voice Gateway
  • Regional Availability: EMEA
  • Product Type: Cable voice gateway
  • Access Technology: DOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 4x4 | 802.11ax
  • Wi-Fi Interface Standard at 5 GHz: 4x4 | 802.11ax
  • Voice: Yes
  • Voice Ports, quantity: 1
TG6441 | Touchstone® TG6441 Cable Voice Gateway
  • Product Type: Cable voice gateway
  • Access Technology: DOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 4x4 | 802.11ax
  • Wi-Fi Interface Standard at 5 GHz: 4x4 | 802.11ax
  • Voice: Yes
  • Voice Ports, quantity: 1
  • Regional Availability: EMEA
TG6442 | Touchstone® TG6442 Cable Voice Gateway TG6442 | Touchstone® TG6442 Cable Voice Gateway
DOCSIS® 3.1 Gateway with Wi-Fi 6, two voice ports
TG6442 | Touchstone® TG6442 Cable Voice Gateway
  • Regional Availability: Latin America
  • Product Type: Cable voice gateway
  • Access Technology: DOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 4x4 | 802.11ax
  • Wi-Fi Interface Standard at 5 GHz: 4x4 | 802.11ax
  • Voice: Yes
  • Voice Ports, quantity: 2
TG6442 | Touchstone® TG6442 Cable Voice Gateway
  • Product Type: Cable voice gateway
  • Access Technology: DOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 4x4 | 802.11ax
  • Wi-Fi Interface Standard at 5 GHz: 4x4 | 802.11ax
  • Voice: Yes
  • Voice Ports, quantity: 2
  • Regional Availability: Latin America
TG9452 | Touchstone® TG9452 Cable Voice Gateway TG9452 | Touchstone® TG9452 Cable Voice Gateway
DOCSIS® 3.1 Cable Voice Gateway with Wi-Fi 6
TG9452 | Touchstone® TG9452 Cable Voice Gateway
  • Regional Availability: North America
  • Product Type: Cable voice gateway
  • Access Technology: DOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 4x4 | 802.11ax
  • Wi-Fi Interface Standard at 5 GHz: 4x4 | 802.11ax
  • Ethernet Ports: 1 x 2.5 GigE | 2 x GigE
  • Voice: Yes
  • Voice Ports, quantity: 2
TG9452 | Touchstone® TG9452 Cable Voice Gateway
  • Product Type: Cable voice gateway
  • Access Technology: DOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Wi-Fi Interface Standard at 2.4 GHz: 4x4 | 802.11ax
  • Wi-Fi Interface Standard at 5 GHz: 4x4 | 802.11ax
  • Ethernet Ports: 1 x 2.5 GigE | 2 x GigE
  • Voice: Yes
  • Voice Ports, quantity: 2
  • Regional Availability: North America
TM3402 | Touchstone® TM3402 E-MTA TM3402 | Touchstone® TM3402 E-MTA
32x8/2x2 DOCSIS® 3.1 Modem (E-MTA) with 2 voice ports
TM3402 | Touchstone® TM3402 E-MTA
  • Regional Availability: EMEA | North America
  • Product Type: E-MTA
  • Access Technology: DOCSIS 3.1 | EuroDOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Ethernet Ports: 4 x GigE
  • Voice: Yes
  • Voice Ports, quantity: 2
TM3402 | Touchstone® TM3402 E-MTA
  • Product Type: E-MTA
  • Access Technology: DOCSIS 3.1 | EuroDOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Ethernet Ports: 4 x GigE
  • Voice: Yes
  • Voice Ports, quantity: 2
  • Regional Availability: EMEA | North America
TM9202 | Touchstone® TM9202 E-MTA TM9202 | Touchstone® TM9202 E-MTA
32x8/2x2 DOCSIS 3.1 Modem (E-MTA) with 2 voice ports and 2.5G Ethernet
TM9202 | Touchstone® TM9202 E-MTA
  • Regional Availability: North America
  • Product Type: E-MTA
  • Access Technology: DOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Ethernet Ports: 1 x 2.5 GigE
  • Voice: Yes
  • Voice Ports, quantity: 2
TM9202 | Touchstone® TM9202 E-MTA
  • Product Type: E-MTA
  • Access Technology: DOCSIS 3.1
  • Channel Bonding: 2x2 OFDM/A | Up to 32x8 SC-QAM
  • Ethernet Ports: 1 x 2.5 GigE
  • Voice: Yes
  • Voice Ports, quantity: 2
  • Regional Availability: North America
docsis-3_1-cpe-solution-brochure-hero400b
Brochure

DOCSIS 3.1 CPE solutions

home-assure-brochure-hero-400b
Brochure

CommScope HomeAssure

software-integration-main-hero-400b
Device Deployment Services

Maximize ROI and user experience on subscriber broadband devices.