S4-90M-R1B
8-Port Beamforming Antenna, 3700-4200 MHz, 1x RET
Features and Benefits
- Planer array antenna - 4 columns
- Single internal RET control for all four antenna arrays
- Designed for beamforming, including calibration port
- Optimized for software defined split six sector applications
- Fits in the CommScope AEKT solution
- Internal SBT on the calibration port allow remote RET control from the radio over the RF jumper cable
Specifications
General Specifications
Antenna Type | Sector- and beamforming |
Band | Single band |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Cal Port |
Internal RET | High band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 307 mm | 12.087 in |
Depth | 118 mm | 4.646 in |
Length | 850 mm | 33.465 in |
Net Weight, antenna only | 8.5 kg | 18.739 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3.7 – 4.2 GHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W @ 50 °C |
Electrical Specifications
P1 | P1 | |
Frequency Band, MHz | 3700–4000 | 4000–4200 |
RF Port | 1-8 | 1-8 |
Gain, dBi | 17.6 | 17.0 |
Beamwidth, Horizontal, degrees | 81 | 75 |
Beamwidth, Vertical, degrees | 5.8 | 5.5 |
Beam Tilt, degrees | 0–10 | 0–10 |
Front-to-Back Ratio at 180°, dB | 31 | 30 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 |
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.6 | 0.6 |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 5 | 5 |
Isolation, Cross Polarization, dB | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 3700–4000 | 4000–4200 |
Gain by all Beam Tilts, average, dBi | 16.8 | 16.4 |
Gain by all Beam Tilts Tolerance, dB | ±1.2 | ±1 |
Beamwidth, Horizontal Tolerance, degrees | ±17 | ±15 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.3 |
CPR at Boresight, dB | 16 | 16 |
CPR at Sector, dB | 9 | 9 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 3700–4000 | 4000–4200 |
Gain, dBi | 17.8 | 17.3 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 25 |
USLS (First Lobe), dB | 17 | 17 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 3700–4000 | 4000–4200 |
Gain, dBi | 22.1 | 21.6 |
Beamwidth, Horizontal at 10 dB, degrees | 119 | 118 |
Beamwidth, Vertical at 3 dB, degrees | 5.7 | 5.5 |
Front-to-Back Total Power at 180° ± 30°, dB | 28 | 26 |
USLS (First Lobe), dB | 19 | 20 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 3700–4000 | 4000–4200 |
Steered 0° Gain, dBi | 22.3 | 21.9 |
Steered 0° Beamwidth, Horizontal, degrees | 23 | 21 |
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 31 | 30 |
Steered 0° Horizontal Sidelobe, dB | 14 | 14 |
Steered 30° Gain, dBi | 21.3 | 20.9 |
Steered 30° Beamwidth, Horizontal, degrees | 26 | 23 |
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 29 | 28 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 3700–4000 | 4000–4200 |
Gain, dBi | 20.8 | 20.3 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 284.0 N @ 150 km/h (63.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 56.0 N @ 150 km/h (12.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 286.0 N @ 150 km/h (64.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 343.0 N @ 150 km/h (77.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 413 mm | 16.260 in |
Depth, packed | 257 mm | 10.118 in |
Length, packed | 1035 mm | 40.748 in |
Weight, gross | 19 kg | 41.888 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector- and beamforming |
Band | Single band |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Cal Port |
Internal RET | High band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 307 mm | 12.087 in |
Depth | 118 mm | 4.646 in |
Length | 850 mm | 33.465 in |
Net Weight, antenna only | 8.5 kg | 18.739 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3.7 – 4.2 GHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W @ 50 °C |
Electrical Specifications
P1 | P1 | |
Frequency Band, MHz | 3700–4000 | 4000–4200 |
RF Port | 1-8 | 1-8 |
Gain, dBi | 17.6 | 17.0 |
Beamwidth, Horizontal, degrees | 81 | 75 |
Beamwidth, Vertical, degrees | 5.8 | 5.5 |
Beam Tilt, degrees | 0–10 | 0–10 |
Front-to-Back Ratio at 180°, dB | 31 | 30 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 |
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.6 | 0.6 |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 5 | 5 |
Isolation, Cross Polarization, dB | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 3700–4000 | 4000–4200 |
Gain by all Beam Tilts, average, dBi | 16.8 | 16.4 |
Gain by all Beam Tilts Tolerance, dB | ±1.2 | ±1 |
Beamwidth, Horizontal Tolerance, degrees | ±17 | ±15 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.3 |
CPR at Boresight, dB | 16 | 16 |
CPR at Sector, dB | 9 | 9 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 3700–4000 | 4000–4200 |
Gain, dBi | 17.8 | 17.3 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 25 |
USLS (First Lobe), dB | 17 | 17 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 3700–4000 | 4000–4200 |
Gain, dBi | 22.1 | 21.6 |
Beamwidth, Horizontal at 10 dB, degrees | 119 | 118 |
Beamwidth, Vertical at 3 dB, degrees | 5.7 | 5.5 |
Front-to-Back Total Power at 180° ± 30°, dB | 28 | 26 |
USLS (First Lobe), dB | 19 | 20 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 3700–4000 | 4000–4200 |
Steered 0° Gain, dBi | 22.3 | 21.9 |
Steered 0° Beamwidth, Horizontal, degrees | 23 | 21 |
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 31 | 30 |
Steered 0° Horizontal Sidelobe, dB | 14 | 14 |
Steered 30° Gain, dBi | 21.3 | 20.9 |
Steered 30° Beamwidth, Horizontal, degrees | 26 | 23 |
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 29 | 28 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 3700–4000 | 4000–4200 |
Gain, dBi | 20.8 | 20.3 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 284.0 N @ 150 km/h (63.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 56.0 N @ 150 km/h (12.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 286.0 N @ 150 km/h (64.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 343.0 N @ 150 km/h (77.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 413 mm | 16.260 in |
Depth, packed | 257 mm | 10.118 in |
Length, packed | 1035 mm | 40.748 in |
Weight, gross | 19 kg | 41.888 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse