MB12P4L8M6533B6-V2
12-port sector/multibeam antenna, 4x 698–960 MHz 65° HPBW and 8x 1710–2690 MHz 33°HPBW, 6x RET
Features and Benefits
- Antenna with tilt scale indicators and integrated pluggable RET
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Enhances network capacity through six sectors on high band while maintaining low band coverage layer through three sectors with only three antenna faces
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 499 mm | 19.646 in |
Depth | 199 mm | 7.835 in |
Length | 2090 mm | 82.284 in |
Net Weight, antenna only | 28.3 kg | 62.391 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 698–806 | 790–894 | 880–960 | 1710–1880 | 1850–1990 | 1920–2170 | 2300–2500 | 2500–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 | 5-12 |
Gain, dBi | 15.0 | 15.6 | 16.1 | 17.7 | 18.5 | 18.9 | 18.2 | 18.7 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | ±27 | |||
Beamwidth, Horizontal, degrees | 67 | 60 | 55 | 34 | 31 | 29 | 27 | 25 |
Beamwidth, Vertical, degrees | 10.9 | 9.6 | 9 | 9.8 | 9.3 | 9 | 8 | 7.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 16 | 17 | 16 | 18 | 19 | 22 | 22 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 27 | 25 | 25 | 31 | 33 | 35 | 31 | 30 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Beam to Beam, dB | 15 | 15 | 15 | 15 | 15 | |||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 200 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 880–960 | 1710–1880 | 1850–1990 | 1920–2170 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 14.6 | 15.2 | 15.6 | 17.2 | 17.9 | 18.3 | 17.8 | 18.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.5 | ±0.6 | ±0.6 | ±1 | ±0.7 | ±0.7 | ±0.8 |
Beamwidth, Horizontal Tolerance, degrees | ±7 | ±8 | ±8 | ±3 | ±4 | ±2 | ±3 | ±2 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.8 | ±0.5 | ±0.5 | ±0.3 | ±0.5 | ±0.5 | ±0.4 |
CPR at Boresight, dB | 20 | 20 | 23 | 19 | 20 | 19 | 18 | 20 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 568.0 N @ 150 km/h (127.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 273.0 N @ 150 km/h (61.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 657.0 N @ 150 km/h (147.7 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 593 mm | 23.346 in |
Depth, packed | 317 mm | 12.480 in |
Length, packed | 2290 mm | 90.158 in |
Weight, gross | 39.8 kg | 87.744 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 499 mm | 19.646 in |
Depth | 199 mm | 7.835 in |
Length | 2090 mm | 82.284 in |
Net Weight, antenna only | 28.3 kg | 62.391 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 698–806 | 790–894 | 880–960 | 1710–1880 | 1850–1990 | 1920–2170 | 2300–2500 | 2500–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 | 5-12 |
Gain, dBi | 15.0 | 15.6 | 16.1 | 17.7 | 18.5 | 18.9 | 18.2 | 18.7 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | ±27 | |||
Beamwidth, Horizontal, degrees | 67 | 60 | 55 | 34 | 31 | 29 | 27 | 25 |
Beamwidth, Vertical, degrees | 10.9 | 9.6 | 9 | 9.8 | 9.3 | 9 | 8 | 7.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 16 | 17 | 16 | 18 | 19 | 22 | 22 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 27 | 25 | 25 | 31 | 33 | 35 | 31 | 30 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Beam to Beam, dB | 15 | 15 | 15 | 15 | 15 | |||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 200 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 880–960 | 1710–1880 | 1850–1990 | 1920–2170 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 14.6 | 15.2 | 15.6 | 17.2 | 17.9 | 18.3 | 17.8 | 18.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.5 | ±0.6 | ±0.6 | ±1 | ±0.7 | ±0.7 | ±0.8 |
Beamwidth, Horizontal Tolerance, degrees | ±7 | ±8 | ±8 | ±3 | ±4 | ±2 | ±3 | ±2 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.8 | ±0.5 | ±0.5 | ±0.3 | ±0.5 | ±0.5 | ±0.4 |
CPR at Boresight, dB | 20 | 20 | 23 | 19 | 20 | 19 | 18 | 20 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 568.0 N @ 150 km/h (127.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 273.0 N @ 150 km/h (61.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 657.0 N @ 150 km/h (147.7 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 593 mm | 23.346 in |
Depth, packed | 317 mm | 12.480 in |
Length, packed | 2290 mm | 90.158 in |
Weight, gross | 39.8 kg | 87.744 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant |
Documentation & Downloads
Product Information
Product Compliance Documentation
Product Information
Other Ways to Browse