Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RZZ-65D-R3

6-port sector antenna, 2x 694-960, 4x 1427-2690 MHz 65° HPBW, 3x RET

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
  • Retractable tilt indicator rods
  • Antenna shape optimized for wind load reduction

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET Low band (1) | Mid band (2)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 350 mm | 13.780 in
Depth 208 mm | 8.189 in
Length 2688 mm | 105.827 in

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1427 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 800 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–1920 1920–2180 2300–2500 2500–2690
Gain, dBi 16.8 17.3 17.4 16.6 18.0 18.5 19.0 18.8
Beamwidth, Horizontal, degrees 67 65 64 71 61 60 62 58
Beamwidth, Vertical, degrees 8.4 7.5 6.8 7.1 5.9 5.3 4.6 4.3
Beam Tilt, degrees 0–10 0–10 0–10 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 20 23 18 19 19 15 16 16
Front-to-Back Ratio at 180°, dB 29 32 34 34 38 36 34 32
Isolation, Cross Polarization, dB 28 28 28 28 28 28 28 28
Isolation, Inter-band, dB 30 30 30 26 30 30 30 30
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153 -153 -153
Input Power per Port at 50°C, maximum, watts 300 300 300 250 250 250 200 200

Electrical Specifications, BASTA

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–1920 1920–2180 2300–2500 2500–2690
Gain by all Beam Tilts, average, dBi 16.6 17.1 17.2 16.4 17.8 18.2 18.6 18.5
Gain by all Beam Tilts Tolerance, dB ±0.3 ±0.3 ±0.3 ±0.5 ±0.4 ±0.4 ±0.5 ±0.5
Beamwidth, Horizontal Tolerance, degrees ±1.2 ±1.4 ±0.5 ±4.8 ±2.7 ±2.4 ±4.3 ±6.5
Beamwidth, Vertical Tolerance, degrees ±0.5 ±0.4 ±0.3 ±0.3 ±0.4 ±0.4 ±0.2 ±0.3
USLS, beampeak to 20° above beampeak, dB 15 17 16 16 17 15 16 15
Front-to-Back Total Power at 180° ± 30°, dB 26 26 25 25 30 27 28 26
CPR at Boresight, dB 16 17 18 18 22 19 23 23
CPR at Sector, dB 10 10 10 9 11 5 6 5

Mechanical Specifications

Wind Loading @ Velocity, frontal 477.0 N @ 150 km/h (107.2 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,010.0 N @ 150 km/h (227.1 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 460 mm | 18.110 in
Depth, packed 350 mm | 13.780 in
Length, packed 2830 mm | 111.417 in
Weight, gross 46.2 kg | 101.853 lb
Weight, net 37.9 kg | 83.555 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET Low band (1) | Mid band (2)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 350 mm | 13.780 in
Depth 208 mm | 8.189 in
Length 2688 mm | 105.827 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1427 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 800 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–1920 1920–2180 2300–2500 2500–2690
Gain, dBi 16.8 17.3 17.4 16.6 18.0 18.5 19.0 18.8
Beamwidth, Horizontal, degrees 67 65 64 71 61 60 62 58
Beamwidth, Vertical, degrees 8.4 7.5 6.8 7.1 5.9 5.3 4.6 4.3
Beam Tilt, degrees 0–10 0–10 0–10 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 20 23 18 19 19 15 16 16
Front-to-Back Ratio at 180°, dB 29 32 34 34 38 36 34 32
Isolation, Cross Polarization, dB 28 28 28 28 28 28 28 28
Isolation, Inter-band, dB 30 30 30 26 30 30 30 30
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153 -153 -153
Input Power per Port at 50°C, maximum, watts 300 300 300 250 250 250 200 200

Electrical Specifications, BASTA

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–1920 1920–2180 2300–2500 2500–2690
Gain by all Beam Tilts, average, dBi 16.6 17.1 17.2 16.4 17.8 18.2 18.6 18.5
Gain by all Beam Tilts Tolerance, dB ±0.3 ±0.3 ±0.3 ±0.5 ±0.4 ±0.4 ±0.5 ±0.5
Beamwidth, Horizontal Tolerance, degrees ±1.2 ±1.4 ±0.5 ±4.8 ±2.7 ±2.4 ±4.3 ±6.5
Beamwidth, Vertical Tolerance, degrees ±0.5 ±0.4 ±0.3 ±0.3 ±0.4 ±0.4 ±0.2 ±0.3
USLS, beampeak to 20° above beampeak, dB 15 17 16 16 17 15 16 15
Front-to-Back Total Power at 180° ± 30°, dB 26 26 25 25 30 27 28 26
CPR at Boresight, dB 16 17 18 18 22 19 23 23
CPR at Sector, dB 10 10 10 9 11 5 6 5

Mechanical Specifications

Wind Loading @ Velocity, frontal 477.0 N @ 150 km/h (107.2 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,010.0 N @ 150 km/h (227.1 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 460 mm | 18.110 in
Depth, packed 350 mm | 13.780 in
Length, packed 2830 mm | 111.417 in
Weight, gross 46.2 kg | 101.853 lb
Weight, net 37.9 kg | 83.555 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification