Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CBC1726-DH | E11F02P47

Diplexer, 1800-2100//2300-2600 MHz, dc bypass on 2300-2600 port

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Diplexer

General Specifications

Product Family CBC1726
Color Gray
Common Port Label COMM
Modularity 1-Single
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Medium neck

Dimensions

Height 152.4 mm | 6 in
Width 123 mm | 4.843 in
Depth 59 mm | 2.323 in
Ground Screw Diameter 6 mm | 0.236 in
Mounting Pipe Diameter Range 42.6–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | DCS 1800 | IMT 2100 | IMT 2600 | PCS 1900 | TDD 1900 | TDD 2000 | TDD 2300 | TDD 2600 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 2
dc/AISG Pass-through, demultiplexer Branch 2
Lightning Surge Current 3 kA
Lightning Surge Current Waveform 10/350 waveform

Electrical Specifications

Sub-module 1 1
Branch 1 2
Port Designation 1710-2170 2300-2690
License Band AWS 1700, Band Pass
DCS 1800, Band Pass
IMT 2100, Band Pass
PCS 1900, Band Pass
TDD 1900, Band Pass
TDD 2000, Band Pass
IMT 2600, Band Pass
TDD 2300, Band Pass
TDD 2600, Band Pass
WCS 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1710–2170 2300–2690
Insertion Loss, maximum, dB 0.40 0.40
Insertion Loss, typical, dB 0.30 0.35
Total Group Delay, maximum, ns 30 30
Return Loss, minimum, dB 18 18
Return Loss, typical, dB 20 20
Isolation, minimum, dB 50 50
Input Power, PEP, maximum, W 3,500 3,500
3rd Order PIM, typical, dBc -155 -155
3rd Order PIM Test Method 1 x 20 W AWS CW tone
1 x 20 W PCS CW tone
1 x 20 W AWS CW tone
1 x 20 W PCS CW tone

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 1.1 L
Weight, net 2.4 kg | 5.291 lb

Product Classification

Product Type Diplexer

General Specifications

Product Family CBC1726
Color Gray
Common Port Label COMM
Modularity 1-Single
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Medium neck

Dimensions

Height 152.4 mm | 6 in
Width 123 mm | 4.843 in
Depth 59 mm | 2.323 in
Ground Screw Diameter 6 mm | 0.236 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | DCS 1800 | IMT 2100 | IMT 2600 | PCS 1900 | TDD 1900 | TDD 2000 | TDD 2300 | TDD 2600 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 2
dc/AISG Pass-through, demultiplexer Branch 2
Lightning Surge Current 3 kA
Lightning Surge Current Waveform 10/350 waveform

Electrical Specifications

Sub-module 1 1
Branch 1 2
Port Designation 1710-2170 2300-2690
License Band AWS 1700, Band Pass; DCS 1800, Band Pass; IMT 2100, Band Pass; PCS 1900, Band Pass; TDD 1900, Band Pass; TDD 2000, Band Pass IMT 2600, Band Pass; TDD 2300, Band Pass; TDD 2600, Band Pass; WCS 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1710–2170 2300–2690
Insertion Loss, maximum, dB 0.40 0.40
Insertion Loss, typical, dB 0.30 0.35
Total Group Delay, maximum, ns 30 30
Return Loss, minimum, dB 18 18
Return Loss, typical, dB 20 20
Isolation, minimum, dB 50 50
Input Power, PEP, maximum, W 3,500 3,500
3rd Order PIM, typical, dBc -155 -155
3rd Order PIM Test Method 1 x 20 W AWS CW tone; 1 x 20 W PCS CW tone 1 x 20 W AWS CW tone; 1 x 20 W PCS CW tone

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 1.1 L
Weight, net 2.4 kg | 5.291 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence