Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

E14F11P11

2X Triplexer 703-788/811-862/890-950, DC Smart Bypass, with 4.3-10 connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Industry leading PIM performance
  • Twin configuration
  • New 4.3-10 connectors for improved PIM performance and size reduction
  • Designed for network modernization application, introduction of LTE700 and LTE800 on existing site
  • DC/AISG SMART bypass functionality

Product Classification

Product Type Triplexer

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female

Dimensions

Height 175 mm | 6.890 in
Width 189 mm | 7.441 in
Depth 117 mm | 4.606 in
Mounting Pipe Diameter Range 42.6–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Autosensing
dc/AISG Pass-through, demultiplexer Autosensing
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2
Branch 1 2 3
Port Designation 703-788 811-862 890-950

Electrical Specifications, Band Pass

Frequency Range, MHz 703–788 811–862 890–950
Insertion Loss, typical, dB 0.15 0.20 0.20
Return Loss, typical, dB 20 20 20
Isolation, typical, dB 45 45 45
Input Power, RMS, maximum, W 150 150 150
Input Power, PEP, maximum, W 1,000 1,000 1,000
3rd Order PIM, typical, dBc -162 -162 -162
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Corrosion Test Method IEC 60068-2-11, 30 days
Environmental Test Method ETSI EN 300 019-1-4
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 3.9 L
Weight, with mounting hardware 4.8 kg | 10.582 lb
Weight, without mounting hardware 4.3 kg | 9.480 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Triplexer

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female

Dimensions

Height 175 mm | 6.890 in
Width 189 mm | 7.441 in
Depth 117 mm | 4.606 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

Impedance 50 ohm

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Autosensing
dc/AISG Pass-through, demultiplexer Autosensing
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2
Branch 1 2 3
Port Designation 703-788 811-862 890-950

Electrical Specifications, Band Pass

Frequency Range, MHz 703–788 811–862 890–950
Insertion Loss, typical, dB 0.15 0.20 0.20
Return Loss, typical, dB 20 20 20
Isolation, typical, dB 45 45 45
Input Power, RMS, maximum, W 150 150 150
Input Power, PEP, maximum, W 1,000 1,000 1,000
3rd Order PIM, typical, dBc -162 -162 -162
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Corrosion Test Method IEC 60068-2-11, 30 days
Environmental Test Method ETSI EN 300 019-1-4
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 3.9 L
Weight, with mounting hardware 4.8 kg | 10.582 lb
Weight, without mounting hardware 4.3 kg | 9.480 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence