Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GROUNDING-SERIES

Base Product

Standard and Universal Grounding Kit Series
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
Configure and display product variants of GROUNDING-SERIES by selecting options

Loading...
Product
Product Type Cable Type Grounding Kit Type Nominal Size Lug Attachment Bonding Conductor Length
UG12158-15B4-T UG12158-15B4-T
Universal Grounding Kit for HELIAX® 1/2 in through 1-5/8 in corrugated and smoothwall coaxial cable, elliptical waveguide 63 through 180 and Hybrid cables
Grounding kit Corrugated | Elliptical waveguide | Smoothwall Universal Grounding Kits 1-1/4 in | 1-5/8 in | 1/2 in | 5/8 in | 7/8 in Field attached 1524 mm | 60 in
GND-1M GND-1M
Ground Lead with Lugs, 1.08 meter
Grounding lug Field attached
GK-SUNV-1M GK-SUNV-1M
Universal Grounding Kit for 1/4 in through 5/8 in corrugated coaxial cable, 1 m
Grounding kit Corrugated | Smoothwall Universal Grounding Kits 1/2 in | 1/4 in | 3/8 in | 5/8 in Factory attached 990.6 mm | 39 in
GK-SUNV GK-SUNV
Universal Grounding Kit for 1/4 in through 5/8 in cables
Grounding kit Corrugated | Smoothwall Universal Grounding Kits 1/2 in | 1/4 in | 3/8 in | 5/8 in Factory attached 609.6 mm | 24 in
242948 242948
Standard Grounding Kit for 1/4 in and 3/8 in corrugated and braided coaxial cable, FSJ4-50B cable, and elliptical waveguide 240 and 380
Grounding kit Braided | Corrugated | Elliptical waveguide Standard Grounding Kits 1/2 in | 1/4 in | 3/8 in Factory attached 609.6 mm | 24 in
241545 241545
Standard Grounding Kit for 1/2 in corrugated coaxial cable and elliptical waveguide 180 and 220
Grounding kit Corrugated | Elliptical waveguide Standard Grounding Kits 1/2 in Field attached 1524 mm | 60 in
241088-60 241088-60
Standard Grounding Kit for 1-1/4 in corrugated coaxial cable and elliptical waveguide 64 and 77
Grounding kit Corrugated | Elliptical waveguide Standard Grounding Kits 1-1/4 in Field attached 1524 mm | 60 in
241088-4 241088-4
Standard Grounding Kit for 1-5/8 in corrugated coaxial cable and elliptical waveguide 52 and 63
Grounding kit Corrugated | Elliptical waveguide Standard Grounding Kits 1-5/8 in Factory attached 609.6 mm | 24 in

Product Classification

Product Type Grounding kit

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Color Black

Electrical Specifications

Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Butyl and electric tape

Product Classification

Product Type Grounding kit

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Color Black

Electrical Specifications

Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Butyl and electric tape

Product Specification

Product Specification