Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SHPX4-13W

Base Product

1.2 m | 4 ft Sentinel® High Performance Antenna, dual-polarized, 12.200–13.250 GHz

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of SHPX4-13W by selecting options

Loading...
Product
Product Brand Product Type Antenna Type Operating Frequency Band Diameter, nominal Antenna Input
SHPX4-13W-3WH SHPX4-13W-3WH
1.2 m | 4 ft Sentinel® High Performance Antenna, dual-polarized, 12.200–13.250 GHz, UBR120, white antenna, flexible woven polymer gray radome without flash, standard pack—one-piece reflector
Sentinel® Microwave antenna SHPX - Sentinel® High Performance Antenna | dual-polarized 12.200 – 13.250 GHz 1.2 m | 4 ft UBR120
SHPX4-13W-2WH SHPX4-13W-2WH
1.2 m | 4 ft Sentinel® High Performance Antenna, dual-polarized, 12.200–13.250 GHz, PBR120, white antenna, flexible woven polymer gray radome without flash, standard pack—one-piece reflector
Sentinel® Microwave antenna SHPX - Sentinel® High Performance Antenna | dual-polarized 12.200 – 13.250 GHz 1.2 m | 4 ft PBR120

Product Classification

Product Type Microwave antenna

General Specifications

Antenna Type SHPX - Sentinel® High Performance Antenna, dual-polarized
Polarization Dual
Side Struts, Included 1 inboard
Side Struts, Optional 1 inboard

Dimensions

Diameter, nominal 1.2 m | 4 ft

Electrical Specifications

Operating Frequency Band 12.200 – 13.250 GHz
Gain, Low Band 41.6 dBi
Gain, Mid Band 41.9 dBi
Gain, Top Band 42.2 dBi
Boresite Cross Polarization Discrimination (XPD) 40 dB
Front-to-Back Ratio 76 dB
Beamwidth, Horizontal 1.4 °
Beamwidth, Vertical 1.4 °
Return Loss 23.1 dB
VSWR 1.15
Radiation Pattern Envelope Reference (RPE) 7408
Electrical Compliance ACMA FX03_13a | ETSI 302 217 Class 4 | US FCC Part 101A
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 3

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 201 km/h | 124.896 mph
Wind Speed, survival 250 km/h | 155.343 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 5326 N | 1197.333 lbf
Side Force (FS) 2638 N | 593.046 lbf
Twisting Moment (MT) 2162 N-m | 19135.312 in lb
Force on Inboard Strut Side 2862 N | 643.403 lbf
Zcg without Ice 43 mm | 1.693 in
Zcg with 1/2 in (12 mm) Radial Ice 284 mm | 11.181 in
Weight with 1/2 in (12 mm) Radial Ice 74 kg | 163.142 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Weight, net 32 kg | 70.548 lb

Product Classification

Product Type Microwave antenna

General Specifications

Antenna Type SHPX - Sentinel® High Performance Antenna, dual-polarized
Polarization Dual
Side Struts, Included 1 inboard
Side Struts, Optional 1 inboard

Dimensions

Diameter, nominal 1.2 m | 4 ft

Electrical Specifications

Operating Frequency Band 12.200 – 13.250 GHz
Gain, Low Band 41.6 dBi
Gain, Mid Band 41.9 dBi
Gain, Top Band 42.2 dBi
Boresite Cross Polarization Discrimination (XPD) 40 dB
Front-to-Back Ratio 76 dB
Beamwidth, Horizontal 1.4 °
Beamwidth, Vertical 1.4 °
Return Loss 23.1 dB
VSWR 1.15
Radiation Pattern Envelope Reference (RPE) 7408
Electrical Compliance ACMA FX03_13a | ETSI 302 217 Class 4 | US FCC Part 101A
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 3

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 201 km/h | 124.896 mph
Wind Speed, survival 250 km/h | 155.343 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 5326 N | 1197.333 lbf
Side Force (FS) 2638 N | 593.046 lbf
Twisting Moment (MT) 2162 N-m | 19135.312 in lb
Force on Inboard Strut Side 2862 N | 643.403 lbf
Zcg without Ice 43 mm | 1.693 in
Zcg with 1/2 in (12 mm) Radial Ice 284 mm | 11.181 in
Weight with 1/2 in (12 mm) Radial Ice 74 kg | 163.142 lb

Packaging and Weights

Weight, net 32 kg | 70.548 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Product Specification