Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

31670-SERIES-ROUND-MEMBER

Base Product

31670 Series Round Member Adapters

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of 31670-SERIES-ROUND-MEMBER by selecting options

Loading...
Product
Product Type Adapter Type Material Type Maximum Loading
31670-5 31670-5
Round Member Adapter for 5–6 in round members
Adapter Round member adapter Stainless steel Triple stack | 1-5/8 in cable
31670-4 31670-4
Round Member Adapter for 4–5 in round members
Adapter Round member adapter Stainless steel Triple stack | 1-5/8 in cable
31670-3 31670-3
Round Member Adapter for 3–4 in round members
Adapter Round member adapter Stainless steel Triple stack | 1-5/8 in cable
31670-2 31670-2
Round Member Adapter for 2–3 in round members
Adapter Round member adapter Stainless steel Triple stack | 1-5/8 in cable
31670-1 31670-1
Round Member Adapter for 1–2 in round members
Adapter Round member adapter Stainless steel Triple stack | 1-5/8 in cable

Product Classification

Product Type Adapter

General Specifications

Adapter Type Round member adapter

Material Specifications

Material Type Stainless steel

Product Classification

Product Type Adapter

General Specifications

Adapter Type Round member adapter

Material Specifications

Material Type Stainless steel

Product Specification

Product Specification