TES-SS-PLK7 | MONOPOLE COLLAR MOUNT ASSEMBLY
Collar / Ring Mount for 12” to 45” OD Monopoles with 6” x 6” x 5/8” bolt pattern
Specifications
Product Classification
Product Type | Universal ring mount |
General Specifications
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Mounting Diameter, maximum | 1143.000 mm | 45 in |
Mounting Diameter, minimum | 304.800 mm | 12 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Ring mount | Threaded rod |
Packaging quantity | 1 |
Product Classification
Product Type | Universal ring mount |
General Specifications
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Mounting Diameter, maximum | 1143.000 mm | 45 in |
Mounting Diameter, minimum | 304.800 mm | 12 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Ring mount | Threaded rod |
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse